Types of remote control system

Depending on the system controller and the interface, you can configure 4 types of remote control system as shown in the table below.

System controller

Interface

Overview

External controller (external computer such as PC and workstation)

GPIB
(talker/listener mode)

System to control the E5071C and other devices connected via GPIB from the external controller.
For more information, refer to GPIB remote control system.

LAN

System to control the E5071C and other devices connected via LAN from the external controller.
For more information, refer to LAN remote control system.

USB

System to control the E5071C and other devices connected via USB from the external controller.
For more information, refer to USB Remote Control System.

E5071C

 

System to control the E5071C itself using built-in E5071C VBA.

GPIB
(system controller mode)

System to control the E5071C itself and external devices connected via GPIB using built-in E5071C VBA.

Other topics about Overview