:CALCulate:EMPHasis:CURSor:POST1

Type

Command/Query

Syntax

:CALCulate:EMPHasis:CURSor:POST1 <numeric>

:CALCulate:EMPHasis:CURSor:POST1?

Description

This command sets the emphasis post1 level.

Parameter

Description

Emphasis post1 level

Data Type

Double precision floating point type (Double)

Range

-20 to 20

Preset Value

0

Unit

dB

Resolution

-

Query Response

{numeric}<newline><^END>

Examples

10 OUTPUT 717;":CALC:EMP:CURS:POST1 3"

20 OUTPUT 717;":CALC:EMP:CURS:POST1?"

30 ENTER 717;A

Related Commands

:CALCulate:EMPHasis:CURSor:POST2

:CALCulate:EMPHasis:CURSor:PRE1

:CALCulate:EMPHasis:STATe

Equivalent GUI

Setup > Adv Waveform > Emphasis > Post 1 Cursor

Eye/Mask > Advanced Waveform (Under Stimulus) > Emphasis > Post 1 Cursor