:CALCulate:EMPHasis:CURSor:PRE1

Type

Command/Query

Syntax

:CALCulate:EMPHasis:CURSor:PRE1 <numeric>

:CALCulate:EMPHasis:CURSor:PRE1?

Description

This command sets the emphasis pre1 level.

Parameter

Description

Emphasis pre1 level

Data Type

Double precision floating point type (Double)

Range

-20 to 20

Preset Value

0

Unit

dB

Resolution

-

Query Response

{numeric}<newline><^END>

Examples

10 OUTPUT 717;":CALC:EMP:CURS:PRE1 2

20 OUTPUT 717;":CALC:EMP:CURS:PRE1?"

30 ENTER 717;A

Related Commands

:CALCulate:EMPHasis:CURSor:POST2

:CALCulate:EMPHasis:CURSor:POST1

:CALCulate:EMPHasis:STATe

Equivalent GUI

Setup > Adv Waveform > Emphasis > Pre Cursor

Eye/Mask > Advanced Waveform (Under Stimulus) > Emphasis > Pre Cursor