:SENSe:CORRection:COLLection:DLComp:OPEN

Type

Command Only

Syntax

:SENSe:CORRection:COLLection:DLComp:OPEN

Description

This command executes open measurement, as a part of Loss Compensation sequence.

Parameter

Description

Port number where the open measurement is executed.

Data Type

Long integer type (Long)

Range

1 to 4

Preset Value

-

Unit

-

Resolution

-

 

Examples

10 OUTPUT 717;":SENS:CORR:COLL:DLC:OPEN 1"

20 OUTPUT 717; ":SENS:CORR:COLL:DLC:SAVE"

Related Commands

:SENSe:CORRection:COLLection:DLComp:LOAD

:SENSe:CORRection:COLLection:DLComp:THRU

:SENSe:CORRection:COLLection:DLComp:SAVE

Equivalent GUI

Setup > Deskew & Loss Compensation (under Basic) > Measure