Other topics about Measurement Accessories
Calibration kits are used to improve the accuracy of the analyzer in various measurements.
The electronic calibration kit reduces the time required for calibration, misconnections, and wear and tear on connectors since it requires fewer changes of connection than the mechanical type.
Specifications for calibration kits and the availability of particular calibration kits are subject to change without prior notice.
Refer to http://www.keysight.com/find/na_accessories/ for more information.
|
Model Name |
Description |
Connector Type |
Frequency Range |
|
85031B |
Calibration Kit |
APC-7 |
DC to 6 GHz |
|
85032B/E |
Calibration Kit |
Type-N, 50 ohm |
DC to 6 GHz |
|
85032F |
Mechanical Calibration Kit |
Type-N, 50 ohm |
DC to 9 GHz |
|
85033D |
Calibration Kit |
3.5 mm |
DC to 6 GHz |
|
85033E |
Mechanical Calibration Kit |
3.5 mm |
DC to 9 GHz |
|
85036B/E |
Calibration Kit |
Type-N, 75 ohm |
DC to 3 GHz |
|
85038A/F/M |
Calibration Kit |
7-16 |
DC to 7.5 GHz |
|
85039B |
Calibration Kit |
Type F , 75 ohm |
DC to 3 GHz |
|
85050B |
Standard Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85050C/D |
Mechanical Calibration Kit |
APC-7 |
DC to 18 GHz |
|
85052B |
Standard Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85052C |
Precision Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85052D |
Economy Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85054B |
Standard Mechanical Calibration Kit |
Type-N, 50 ohm |
DC to 18 GHz |
|
85054D |
Economy Calibration Kit |
Type-N, 50 ohm |
DC to 18 GHz |
|
85056A |
Standard Mechanical Calibration Kit |
2.4 mm |
DC to 50 GHz |
|
85056D |
Economy Calibration Kit |
2.4 mm |
DC to 50 GHz |
|
85056K |
Mechanical Calibration Kit |
2.4 mm and 2.92 mm |
DC to 50 GHz |
|
K11644A |
Mechanical Calibration Kit (waveguide) |
WR-42 |
18 GHz to 26.5 GHz |
|
P11644A |
Mechanical Calibration Kit (waveguide) |
WR-62 |
12.4 GHz to 18 GHz |
|
X11644A |
Mechanical Calibration Kit (waveguide) |
WR-90 |
8.2 GHz to 12.4 GHz |
The ECal supported by E5072A are defined below:
|
Model Name |
Connector Type |
Frequency Range |
|
85091B |
7 mm |
300 kHz to 9 GHz |
|
85091C |
7 mm |
300 kHz to 9 GHz |
|
85092B |
Type N |
300 kHz to 9 GHz |
|
85092C |
Type N |
300 kHz to 9 GHz |
|
85093B |
3.5 mm |
300 kHz to 9 GHz |
|
85093C |
3.5 mm |
300 kHz to 9 GHz |
|
85096B |
Type N, 75 ohm |
300 kHz to 3 GHz |
|
85096C |
Type N, 75 ohm |
300 kHz to 3 GHz |
|
85098B |
7-16 |
300 kHz to 7.5 GHz |
|
85098C |
7-16 |
300 kHz to 7.5 GHz |
|
85099B |
Type F |
300 kHz to 3 GHz |
|
85099C |
Type F |
300 kHz to 3 GHz |
|
N4431A |
3.5 mm, Type N |
300 kHz to 9 GHz |
|
N4431B |
3.5 mm, Type N |
9 kHz to 13.5 GHz (see note) |
|
N4432A |
Type N |
300 kHz to 18 GHz |
|
N4433A |
3.5 mm |
300 kHz to 20 GHz |
|
N4690A |
Type N |
10 MHz to 18 GHz |
|
N4690B |
Type N |
300 kHz to 18 GHz |
|
N4691A |
3.5 mm |
10 MHz to 26.5 GHz |
|
N4691B |
3.5 mm |
300 kHz to 26.5 GHz |
|
N4692A |
2.92 mm |
10 MHz to 40 GHz |
|
N4696A |
7 mm |
10 MHz to 18 GHz |
|
N4696B |
7 mm |
300 kHz to 18 GHz |
For scalar mixer calibration, the stop frequency of calibration port is used to determine the waiting time instead of the sweep stop frequency.
The total waiting time of each calibration type (approximately) is as follows:
|
Calibration Type |
Total waiting time for E5072A (sec) |
|---|---|
|
1-port |
9.1 |
|
2-port |
18.1 |
ENA does not support the following ECal:
|
Model Name |
Connector Type |
Frequency Range |
|
N4693A |
2.4 mm |
10 MHz to 50 GHz |
|
N4694A |
1.85 mm |
10 MHz to 67 GHz |