Other topics about Measurement Accessories
The 82357A/B can be used to control external GPIB devices from the E5072A. It can also be used to control E5072A by PC with USB. See "82357B USB/GPIB Interface High-Speed USB 2.0" in http://www.keysight.com/find/gpib for more information.

The following GPIB cables can be used to connect the E5072A with an external device such as a computer.
|
Product Number |
Length |
|
10833A |
1.0 m (3.3 ft) |
|
10833B |
2.0 m (6.6 ft) |
|
10833C |
3.0 m (9.9 ft) |
|
10833D |
0.5 m (1.6 ft) |
Keysight IO Libraries is a collection of libraries that give you the ability to use your instruments from a test and measurement program, and utilities that help you quickly and easily connect your instruments to your PC.
See the IO libraries manual for more information. The latest revision of IO Libraries can be downloaded from http://www.keysight.com/find/iolib.
Do not update Keysight IO Library on E5072A besides Keysight recommends to do so. Refer to http://www.keysight.com/find/ena_support for the information.