Other topics about Measurement Accessories
Keysight Technologies provides various cables and adapters. The following are one of them. Refer to http://www.keysight.com/find/na_accessories/ for more information.
An RF cable 610 mm in length with male N type connectors on both ends.
An RF cable 610 mm in length with a male and a female N type connector on each end.
The 11853A kit includes the following items.
|
Keysight Cat. No. |
Description |
|
1250-1472 |
N type (f)-(f) adaptor kit (two adaptors) |
|
1250-1475 |
N type (m)-(m) adaptor kit (two adaptors) |
|
11511A |
N type (f), short |
|
11512A |
N type (m), short |
The 11878A kit includes the following items.
|
Keysight Cat. No. |
Description |
|
1250-1744 |
3.5 mm (f) to N type 50 ohm (m) adaptor |
|
1250-1743 |
3.5 mm (m) to N type 50 ohm (m) adaptor |
|
1250-1745 |
3.5 mm (f) to N type 50 ohm (f) adaptor |
|
1250-1750 |
3.5 mm (m) to N type 50 ohm (f) adaptor |
The 11854A kit includes the following items.
|
Keysight Cat. No. |
Description |
|
1250-0929 |
BNC (m), short |
|
1250-1473 |
BNC (m) to N type (m) adaptor kit (two adaptors) |
|
1250-1474 |
BNC (f) to N type (f) adaptor kit (two adaptors) |
|
1250-1476 |
BNC (f) to N type (m) adaptor kit (two adaptors) |
|
1250-1477 |
BNC (m) to N type (f) adaptor kit (two adaptors) |
|
Option |
Description |
|
Option 004 |
N type connectors, 50 ohm (m) to 75 ohm, (f) |