Property (Read-Write)
SCPI.DISPlay.SPLit = Param
Param = SCPI.DISPlay.SPLit
Sets the layout of the channel windows on the LCD display.
Parameter |
Param |
Description |
Layout of channel windows |
Data type |
Character string type (String) |
Range |
Select from the following:
|
Preset value |
"D1" |
Dim ChanAloc As String
SCPI.DISPlay.SPLit = "d12_34"
ChanAloc = SCPI.DISPlay.SPLit
Display > Allocate Channels
:DISPlay:SPLit
{D1|D12|D1_2|D112|D1_1_2|D123|D1_2_3|D12_33|D11_23|D13_23|D12_13| D1234|D1_2_3_4|D12_34|D123_456|D12_34_56|D1234_5678|D12_34_56_78|D123_456_789|
D123__ABC|D1234__9ABC|D1234__CDEF|D1234__DEFG|D1X1|D1X2|D1X3|D1X4|D2X1|D2X2|D2X3|D2X4|D3X1| D3X2|D3X3|D3X4|D4X1|D4X2|D4X3|D4X4|D4X5|D4X6|D4X7|D4X8|D4X9}
:DISPlay:SPLit?
{D1|D12|D1_2|D112|D1_1_2|D123|D1_2_3|D12_33|D11_23|D13_23|D12_13| D1234|D1_2_3_4|D12_34|D123_456|D12_34_56|D1234_5678|D12_34_56_78|D123_456_789|
D123__ABC|D1234__9ABC|D1234__CDEF|D1234__DEFG|D1X1|D1X2|D1X3|D1X4|D2X1|D2X2|D2X3|D2X4|D3X1| D3X2|D3X3|D3X4|D4X1|D4X2|D4X3|D4X4|D4X5|D4X6|D4X7|D4X8|D4X9}<newline><^END>
10 OUTPUT 717;":DISP:SPL D1_2"
20 OUTPUT 717;":DISP:SPL?"
30 ENTER 717;A$