Property (Read-Write)
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.SAFE.MAXimum = Value
Value= SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.SAFE.MAXimum
This command sets/gets the maximum power level for safe mode in receiver leveling for the selected channel (Ch) and port (Pt).
|
Parameter |
Value |
|
Description |
Sets/gets the maximum power level for safe mode |
|
Data type |
Double precision floating point type (Double) |
|
Range |
-200 to +200 |
|
Preset value |
30 |
Dim maxPwr As Double
maxPwr = 0
SCPI.SOURce(1).POWer.PORT(1).ALC.MODE.RECeiver.SAFE.MAXimum = maxPwr
maxPwr = SCPI.SOURce(1).POWer.PORT(1).ALC.MODE.RECeiver.SAFE.MAXimum
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.STATe
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.SAFE.STATe
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.SAFE.STEP
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.SAFE.MINimum
Sweep Setup > Power > Receiver Leveling > Port 1|Port 2 > Max Port Power
:SOURce{[1]-160}:POWer:PORT{[1]|2}:ALC:MODE:RECeiver:SAFE:MAXimum {value}
:SOURce{[1]-160}:POWer:PORT{[1]|2}:ALC:MODE:RECeiver:SAFE:MAXimum?
<value><newline><^END>
10 OUTPUT 717;":SOUR1:POW:PORT1:ALC:MODE:REC:SAFE:MAX 0"
20 OUTPUT 717;":SOUR1:POW:PORT1:ALC:MODE:REC:SAFE:MAX?"
30 ENTER 717;A