Accessing Hard Disk of E5072A from External PC

If you connect the E5072A to LAN, you can access the hard disk (D drive) in the E5072A as a network drive from an external PC connected to the same LAN.

Other topics about Using Windows

Enabling the Access from an External PC

This section shows the procedure to enable the access from the external PC.

  1. Press Save/Recall > Explorer which opens the Windows Explorer.

  1. Select (highlight) USER (D:),then click Properties in the File menu. The USERS(D:) Properties dialog box appears.

  2. Click Sharing tab.

  3. Click New Share. The New Share dialog box appears.

  4. Enter the share name (name used when accessed from the external PC) in the Share Name box and click OK .

  5. In the USERS(D:) Properties dialog box, click OK.

Accessing Hard Disk of E5072A from External PC

This section describes the procedure to connect to the hard disk (D drive) in the E5072A to which access has been made possible according to the procedure described in Enabling the access form the external PC from the external PC, taking Windows as an example.

  1. Right-click start menu, then select Explorer to start the explorer.

  2. From the Explorer's menu, click Tools > Map Network Drive.. The Map Network Drive dialog box appears.

  3. Select an appropriate drive, enter \\C_NAME\S_NAME as the network path and then click the OK button.

  4. The dialog box to enter the user name and the password appears. Enter an appropriate user name and password and then click the OK button.

  5. C_NAME in the network path is the computer name of the E5072A and S_NAME is the share name of the D drive. For information on how to set the computer name, refer to Specifying computer name; for information on how to set the share name, refer to Enabling the access from an external PC.

  6. The user name and password differ depending on the setting made when enabling access from the external PC. When you have set them according to Enabling the access from an external PC you can make connection using the user name and the password.

E5072A Hard Disk Drive

The E5072A Hard disk contains several memory partitions. The following table explains the different partitions of the E5072A.

Drive

Description

ATxxx (C:)

The system drive is replaced with the original image when system recovery is executed.

USER (D:)

User can keep their files, in this drive. This drive is not replaced even when system recovery is executed.

RECOVERY (E:)

This drive contains license information and back up data for syscal. Also,user can keep their files in this drive. The drive is not replaced even when system recovery is executed.

SWAP (F:)

This folder is for system recovery. User cannot use this drive.