|
Option |
|
Supported Model |
Application |
|
S93010A S96010A 010 |
|
PNA ENA |
|
|
S93029A |
* |
PNA |
Noise Figure and Noise Figure on Converters |
|
S93080A S96082A 080 |
|
PNA ENA |
|
|
S93083A S93082A |
* |
PNA |
Frequency Converter (FCA) |
|
S93086A |
* |
PNA |
Gain Compression on Converters |
|
S93087A |
* |
PNA |
Swept IMD Swept IMD on Converters IM Spectrum IM Spectrum on Converters |
|
S93088A |
|
PNA |
Source Phase Control |
|
S93089A |
* |
PNA |
Differential IQ |
|
S930900A |
* |
PNA |
Spectrum Analysis, up to 8.5 GHz |
|
S930901A |
* |
PNA |
Spectrum Analysis, up to 13.5 GHz |
|
S930902A |
* |
PNA |
Spectrum Analysis, up to 26.5 GHz |
|
S930904A |
* |
PNA |
Spectrum Analysis, up to 43.5 GHz |
|
S930905A |
* |
PNA |
Spectrum Analysis, up to 50 GHz |
|
S930907A |
* |
PNA |
Spectrum Analysis, up to 67 GHz |
|
S93093A |
* |
PNA |
Extend spectrum analysis to 110 GHz |
|
S93094A |
* |
PNA |
Extend spectrum analysis beyond 110 GHz |
|
S93460A |
|
PNA |
iTMSA |
|
S93026A |
|
PNA |
Integrated Pulse |
|
S96790A 790 |
|
ENA |
S93xxxA supports PNA, S96xxxA supports ENA.
* These applications are selected from the Measurement Class dialog and can NOT coexist in a channel with other measurement classes.
Applications WITHOUT * CAN exist in all measurement classes unless they are explicitly restricted.
External (Banded) Millimeter Modules
FIFO and other Antenna Features