E5080A
|
Category |
Option Number and Description |
|
Test Port & Frequency Options |
245 2-port test set, 9 kHz to 4.5 GHz with bias tees 265 2-port test set, 9 kHz to 6.5 GHz with bias tees 295 2-port test set, 9 kHz to 9 GHz with bias tees 445 4-port test set, 9 kHz to 4.5 GHz with bias tees 465 4-port test set, 9 kHz to 6.5 GHz with bias tees 495 4-port test set, 9 kHz to 9 GHz with bias tees |
|
Software Options |
S96082A Scalar mixer/converter measurements or 009 Frequency Offset Mode (S96082A and 009 are identical in functionality) S96010A or 010 Time Domain Analysis S96790A or 790 Measurement Wizard Assistant Software S96007A Automatic fixture removal S96086A Gain compression application |
|
Time Base Options |
UNQ Standard Stability Timebase 1E5 High Stability Timebase |
|
Storage Options |
017 Removable solid state drive 019 Standard solid state drive. |
The following options are common to more than one VNA family. For PNA-B model and E5080A which is shipped after Sep 2017, the software option is provided as a product number S93xxxA for PNA and S96xxxA for ENA(E5080A). The fixed, transportable, perpetual and time limitation options are available.
|
Software Product/Option |
Available on models: |
Description |
|
ALL models |
Automatic Fixture Removal Mathematically removes, or de-embeds, a characterized test fixture from displayed measurement results. |
|
|
ALL models |
Time-domain Adds time-domain capability to analyzer. The serial number of the analyzer must be specified when ordering this kit. Software upgrade. Learn more about Time Domain |
|
|
PNA-X N522xB |
Frequency Offset Mode (FOM) Enables you to set the VNA source independently from where the receivers are tuned. This capability is important for measuring mixers and converters. Learn more. |
|
|
ALL models |
Scalar Mixer Measurements (SMC) Allows Only the Scalar Mixer Converter (SMC) portion of the Frequency Converter Measurement Application. Provides the same intuitive user-interface, easy calibration, and external source control for making fixed and swept LO Scalar Mixer measurements. When used with a multiport VNA or external test set, SMC is only available on VNA ports 1 and 2. PNA requires Opt S93080A. ENA S96082A includes FOM function. |
|
|
PNA-X N522xB E5080A |
Gain Compression Application. (GCA) Provides fast and accurate gain compression measurements. Learn more. For measuring converters, requires Opt S93082A or S93083A. |
|
|
S96790A |
E5080A |
Measurement Wizard Assistant Software |
*OPT? and Options COM Behavior
Some of the VNA option numbers returned when using the *OPT? SCPI command or IApplication::Options COM command are not the same as the option numbers returned when using the SYST:CAP:LIC:CAT? command or IApplication::Licenses COM command. The following table shows how the common option numbers map to the option numbers reported when using *OPT? command or the IApplication::Options COM command.
|
Software Product Number |
*OPT? SCPI or Options COM Response |
Description |
|
S93007A,S96007A |
007 |
Automatic Fixture Removal |
|
S93010A,S96010A |
010 |
Time-domain |
|
S93015A |
015 |
Dynamic Uncertainty for S-Parameters |
|
S93025A |
025 |
Add four internal pulse generators |
|
S93026A |
008 |
Integrated Pulsed Application |
|
S93029A |
028 |
Noise Figure application only |
|
S93029A |
028 + 080 |
Noise Figure application + Frequency Offset Mode (FOM) for converter applications |
|
S93029A |
029 |
Noise Figure application + Noise Figure receiver or Noise Figure receiver only |
|
S93080A |
080 |
Frequency Offset Mode (FOM) |
|
S93082A, S96082A |
082 + 080 (PNA), 082 (ENA) |
Scalar Mixer Converter (SMC) + Frequency Offset Mode (FOM) for converter applications |
|
S93083A |
083 + 080 |
Frequency Converter Application (FCA) + Frequency Offset Mode (FOM) for converter applications |
|
S93084A |
084 |
Embedded LO |
|
S93086A, S96086A |
086 + 080 (PNA), 086 (ENA) |
Gain Compression Application (GCA) + Frequency Offset Mode (FOM) for converter applications |
|
S93087A |
087 + 080 |
Swept IMD and IM Spectrum + Frequency Offset Mode (FOM) for converter applications |
|
S93088A |
088 |
Source Phase Control |
|
S93089A |
089 + 080 |
Differential IQ + Frequency Offset Mode (FOM) for converter applications |
|
S930900A |
090 + 900 |
Spectrum analysis, up to 8.5 GHz |
|
S930901A |
090 + 901 |
Spectrum analysis, up to 13.5 GHz |
|
S930902A |
090 + 902 |
Spectrum analysis, up to 26.5 GHz |
|
S930904A |
090 + 904 |
Spectrum analysis, up to 43.5 GHz |
|
S930905A |
090 + 905 |
Spectrum analysis, up to 50 GHz |
|
S930907A |
090 + 907 |
Spectrum analysis, up to 67 GHz |
|
S930909A |
090 + 909 |
Spectrum analysis, up to 90 GHz |
|
S93093A |
093 |
Extend Spectrum Analyzer to 110 GHz |
|
S93094A |
094 |
Extend Spectrum Analyzer to above 110 GHz |
|
S93118A |
118 |
Fast CW Mode |
|
S93460A |
460 |
iTMSA |
|
S93551A |
551 |
N-port capabilities |
|
S96790A |
790 |
Measurement Wizard Assistant Software |
|
S93898A |
898 |
Built-in performance test software |
|
S94510A |
510 |
Nonlinear component characterization |
|
S94511A |
511 |
Nonlinear component characterization, restricted to 50 GHz |
|
S94514A |
514 |
Nonlinear X-parameters |
|
S94518A |
518 |
Nonlinear pulse envelope domain |
|
S94520A |
520 |
Arbitrary load-impedance X-parameters |