|
Option |
Application |
|
S9x010A/B |
|
|
S9x011A/B |
|
|
S9x015A/B |
|
|
S9x025A/B |
|
|
S9x029A/B |
|
|
S9x070A/B |
|
|
S9x080A/B |
|
|
S9x083A/B S9x082A/B |
Frequency Converter (FCA) |
|
S9x086A/B |
|
|
S9x087A/B |
IM Spectrum IM Spectrum on Converters |
|
S9x088A/B |
|
|
S9x089A/B |
|
|
S9x090A/B, S96090xA/B |
|
|
S9x111A/B |
Restricted to 50 GHz |
|
S9x460A/B |
|
|
S9x790A |
S93xxxA/B supports PNA, S95xxxA/B supports PXI VNA, S96xxxA/B supports ENA, S97xxxA/B supports Streamline (USB) VNA,
* These applications are selected from the Measurement Class dialog and can NOT coexist in a channel with other measurement classes.
Applications WITHOUT * CAN exist in all measurement classes unless they are explicitly restricted.
All VNA Models and Options
External (Banded) Millimeter Modules