E5080B, E5081A Rear Panel I/O

Application I/O

The application I/O can input/output the signals for pulse, noise figure measurements.

Pin

Factory Default Function

1

Low level Output

2

Low level Output

3

Low level Output

4

Low level Output

5

Low level Output

6

DCOM

7

Pulse generator synchronization trigger input

8

RF pulse modulation input

9

DCOM

10

Pulse Output 1

11

Pulse Output 2

12

Pulse Output 3

13

Pulse Output 4

14

DCV OFF (+12 V at ON)

15

DCOM

The function for each pin can be assigned by Interface Control or :CONTrol:SIGNal:AIO:PIN:FUNCtion. (except DCOM)

 

I/O signal description

Signal name

Input/Output

Description

PULSE SYNC IN

Input

Pulse generator synchronization trigger input

RF PULSE MOD IN

Input

RF source pulse modulation drive input

Pulse Output 1 (P1)

Output

Hardwired pulse train output #1

Pulse Output 2 (P2)

Output

Hardwired pulse train output #2

Pulse Output 3 (P3)

Output

Hardwired pulse train output #3

Pulse Output 4 (P4)

Output

Hardwired pulse train output #4

Source port (#S) external switch control output for noise figure

Output

Indicates that the source signal is out. This signal is changed to the Low level when the source signal is out.

Receiver port (#R) external switch control output for noise figure

Output

Indicates that noise sweep. This signal is changed to the high level when the target port is used in a sweep for noise measurement.

N1966A Pulse I/O Adapter

N1966A can be used for the E5080B. This D connector to RF adapter makes accessing the application I/O signal more convenient.

Required Parts

The following two parts are required to place the N1966A on the E5080B rear panel.

No.

Description

Keysight Part Number

1

Standoff-HEX Male-Female 4-40-THD 4.75mm-A/F 9.52mm-LG Brass Ni-PlatedStandoff-HEX Male-Female 4-40-THD 4.75mm-A/F 9.52mm-LG Brass Ni-Plated
Screw Diameter: 4-0 UNC (0.635 pitch)
L: 9.52
l1: 6.5  

None

2

Conn Saver Dsub 15POS M-F

Z2342-37605

 

Connector Assignment

Label on N1966A

Application I/O connector Pin No.

Factory Default Function

A

1

Low level Output

B

2

Low level Output

C/R1

3

Low level Output

D/R2

4

Low level Output

R

5

Low level Output

PULSE SYNC IN

7

Pulse generator synchronization trigger input

RF PULSE MOD IN

8

RF pulse modulation input

1

10

Pulse Output 1

2

11

Pulse Output 2

3

12

Pulse Output 3

4

13

Pulse Output 4

Device Test I/O

The device test I/O has a capability of two sets of 8 bit I/O and RFFE interface control.

 

Pin

Default Function

1

DIO1 Data1 (PIO1)

2

DIO1 Data3 (PIO3)

3

DIO1 Data5 (PIO5)

4

DIO1 Data7 (PIO7)

5

DIO1 Vout

6

DCOM

7

DIO2 Data2 (PIO2)

8

DIO2 Data4 (PIO4)

9

DIO2 Data6 (PIO6)

10

DIO2 Data8 (PIO8)

11

DCOM

12

NC

13

NC

14

DIO1 Data2 (PIO2)

15

DIO1 Data4 (PIO4)

16

DIO1 Data6 (PIO6)

17

DIO1 Data8 (PIO8)

18

DCOM

19

DIO2 Data1 (PIO1)

20

DIO2 Data3 (PIO3)

21

DIO2 Data5 (PIO5)

22

DIO2 Data7 (PIO7)

23

DIO2 Vout

24

DCOM

25

NC

The function for DIO1 and 2 can be assigned by Interface Control or SENS:CONT:DIO:xxxx commands.

 


Last modified:

29-5353-2026

New topic