5G NR
The features described in this topic apply to the M9484C VXG only.
The uplink shared channel (UL-SCH) is a transport channel for PUSCH. Its purpose is to provide user data, channel reports, and RRC setup information.
This topic describes the following UL-SCH properties:
Number of DMRS CDM groups without data
RB Offset Between Frequency Hops
DMRS-UplinkTransformPrecoding-r16
Number of samples per PT-RS group
Applies to the M9484C only.
Sets the name of the
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > Name |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:NAMe? |
|
SCPI Example |
|
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > Enabled |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH[:STATe]? |
|
SCPI Example |
|
|
Preset |
On |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > Power Boosting |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:POWer? |
|
SCPI Example |
|
|
Preset |
0 dB |
|
State Saved |
Yes |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Enables or disables scrambling for the selected channel.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > Scrambling |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SCRambling[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SCRambling[:STATe]? |
|
SCPI Example |
|
|
Preset |
On |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Enables or disables Transform Precoding. When enabled, transform precoding is used for uplink waveforms (DFT-s-OFDM waveform type) instead of CP-OFDM.
CP-OFDM is intended for MIMO (higher data rates)
DFT-s-OFDM is only for signal layer transmissions (used when limited by transmit power)
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > Transform Precoding |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:TPRecoding[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:TPRecoding[:STATe]? |
|
SCPI Example |
|
|
Preset |
Off |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Specifies the Radio Network Temporary Identifier (RNTI). RNTIs are used to differentiate or identify a connected UE in the cell, a specific radio channel, a group of UEs in case of paging, a group of UEs for which power control is issued by the eNB, or system information transmitted for all the UEs by 5G gNB.
Refer to 3GPP specifications 38.321.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > RNTI |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RNTI <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RNTI? |
|
SCPI Example |
|
|
Preset |
1 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
65535 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the n_ID value for sequence generation. Entering -1 means cell ID.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > n_ID |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:NID <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:NID? |
|
SCPI Example |
|
|
Preset |
-1 |
|
State Saved |
Yes |
|
Min |
-1 |
|
Max |
1023 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the n_RAPID for sequence generation. Entering -1 means not configured.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > General Settings > n_RAPID |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:NRAPid <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:NRAPid? |
|
SCPI Example |
|
|
Preset |
-1 |
|
State Saved |
Yes |
|
Min |
-1 |
|
Max |
63 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Specifies the mapping between the physical antennas and the logical antenna ports. Set the number of physical antennas with Total Number of Antennas under the Waveform tab. The logical antenna ports are expressed as P0, P1, P2, P3 and so on.
Enter a comma-separated string or click the arrow to open an editor where you can set the mapping between physical antennas and logical antenna ports.
View image.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > Antenna Ports Generated |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:APORts:GENerated <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:APORts:GENerated? |
|
SCPI Example |
|
|
Notes |
Using ‘,’ as delimiter to separate logic antenna port. Using strings "None","P0","P1","P2","P3" represents none logical port, logical port 0, logical port1 and logical port2 and logical port3. Such as "P0,P2" means logical port 0 maps to antenna 0 and port2 maps to antenna 1. |
|
Couplings |
The number of input ports is the same as Total Number of Antennas under waveform setup node. |
|
Preset |
"P0" |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Enables or disables a Codebook-Based Transmission.
The range is based on the Number of Layers and Number of Antenna Ports. When Codebook-Based Transmission is Off, the Number of Layers is same as the Number of Antenna Ports. When Codebook-Based Transmission is On, the Number of Layers can be equal to or smaller than the Number of Antenna Ports. See 6.3.1.5 in 38.211 for more information.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > Codebook-Based Transmission |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CBOok:TRANsmission[:STATe]? |
|
SCPI Example |
|
|
Preset |
Off |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the DMRS port(s) reserved for the transmission of this channel. Multiple DMRS antenna ports can be indicated, using syntax like "0,1,2,3" or "0:3." The Number of Layers is automatically coupled with the number of DMRS ports.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > DMRS Ports |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:PORTs <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:PORTs? |
|
SCPI Example |
|
|
Notes |
There are two ways to configure: By individual index, use ',' as the delimiter, e.g. 0,1,2. By a range of index, use ':' to indicate the start index and the last index, e.g. 0:2 means 0,1,2 |
|
Couplings |
Max number of ports is 4. DMRS duration is Single Symbol: DMRS Configuration is Type 1: Max value is 3 DMRS Configuration is Type 2: Max value is 5; DMRS duration is Double Symbol: DMRS Configuration is Type 1: Max value is 7 DMRS Configuration is Type 2: Max value is 11 |
|
Preset |
0 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Displays the number of layers for
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > Number of Layers |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:LAYers:COUNt? |
|
SCPI Example |
|
|
Preset |
1 |
|
State Saved |
Yes |
|
Resolution |
1 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Displays the number of antenna ports used for transmission. It is automatically coupled with the antenna port set.
For UL-SCH, when a codebook-based transmission is enabled, it can be set, but should not be smaller than the Number of Layers.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > Number of Antenna Ports |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:APORts:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:APORts:COUNt? |
|
SCPI Example |
|
|
Choices: |
1 | 2 | 4 |
|
Couplings |
When Codebook-Based Transmission is Off, the value is the same as number of layers. When Codebook-Based Transmission On, set the value smaller than the Number of Layers. |
|
Preset |
1 |
|
Min |
1 |
|
State Saved |
Yes |
|
Max |
4 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the number of DMRS CDM groups without data, which is used to determine how many resource elements are reserved for DMRS. When this parameter is changed, the DMRS power boosting is automatically coupled based on table 4.1-1 of 38.214.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Transmission Settings > Number of DMRS CDM Groups Without Data |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:CGWData:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:CGWData:COUNt? |
|
SCPI Example |
|
|
Couplings |
Transform Precoding On: Read-only; Value is 2; Transform Precoding Off: DMRS Configuration Type 1: Max value is 2; Min value is coupled with DMRS Port(s) DMRS Configuration Type 2: Max value is 3; Min value is coupled with DMRS Port(s) |
|
Preset |
1 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
3 |
|
Resolution |
1 |
|
Initial S/W Revision |
A.10.00 |
Time domain: use ‘Allocated Slots’ to set slot allocation, and ‘First symbol’ and ‘Last symbol’ to set the symbol allocation for each slot.
Frequency domain: Select BWP first, and then set RB offset and RB number for the selected BWP, only RA Type 1 is supported.
Applies to the M9484C only.
Sets the allocated slot index for the channel. Allocated Slots are entered as an array of slot indexes allocated for the PUCCH. There are three ways to configure:
To configure by individual index, use ',' as the delimiter, e.g. 0,1,2,3.
To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10.
To configure by a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12.
These three configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18.
If the slot allocation is different for different frame, use '{ }' and '|' to specify the frame index, for example, {0|0,1,2},{1|3,4,5} means slot 0,1,2 for frame 0, and slot 3,4,5 for frame 1. Ensure the Number of Radio Frames under Waveform Setup node is large enough.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > Allocated Slot |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SLOTs <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SLOTs? |
|
SCPI Example |
|
|
Couplings |
The range of slot index is from 0 to number of slots in the frame of current numerology - 1. The number of slots in the frame is coupled with the numerology used by this channel, which is defined in the selected BWP. Refer to the Frame Structure table for the details about the relationship between number of slots in the frame and numerology. |
|
Preset |
0:19 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the first symbol index for the transmission.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > First Symbol |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SYMBol:FIRSt <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SYMBol:FIRSt? |
|
SCPI Example |
|
|
Couplings |
For Normal CP the maximum value is 13 For Extended CP the maximum value is 11 |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
13 |
|
Resolution |
1 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Set the last symbol index for the transmission.
The range may also be determined by the DMRS location, see more information about DMRS in 38.211.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > Last Symbol |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SYMBol:LAST <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:SYMBol:LAST? |
|
SCPI Example |
|
|
Couplings |
Normal CP max value is 13 Extended CP max value is 11 The min value is the First Symbol. |
|
Preset |
13 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
13 |
|
Resolution |
1 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Select a bandwidth part to be used for transmission. All the BWP names defined under BWP Setup node will be listed here.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > Bandwidth Part |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:BWP? |
|
SCPI Example |
|
|
Couplings |
Coupled with the Number of BWP. For example, if the number is 1, only BWP1 is allowed, if the number is 2, BWP1 and BWP2 are allowed. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the resource allocation (RA) type for the transmission. Type 0 uses a bitmap allocation method. Type 1 uses RB Offset and RB Number for allocation.
Type 2 is available as GUI selection only.
Only Type 1 is allowed when Transform Precoding is enabled, otherwise an error occurs.
For Type 2 , errors will occur if any of the following conditions are not met:
Numerology must be set to 15 kHz or 30 kHz
The selected BWP used for UL-SCH must contains at least one RB-Set
All the RB-Set(s) in the selected BWP should larger than 100 RBs for u = 0 or 50 RBs for u = 1
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RA Type |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RATYpe TYPE0|TYPE1 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RATYpe? |
|
SCPI Example |
|
|
Preset |
TYPE1 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Specifies the RB Offset relative to the selected BWP for RA Type1. This value specifies the RB starting point within the containing resource allocation.
RB Offset is only available when RA Type is set to Type 1.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RB Offset |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:OFFSet? |
|
SCPI Example |
|
|
Couplings |
Range: 0 ~ RB Number – 1 (RB Number is under BWP node) |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
272 |
|
Resolution |
1 |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Enables or disables the RB number restriction when Transform Precoding is enabled. If On, the UL-SCH RB number is restricted to (2^a * 3^b * 5^c) or less than BWP number, where a, b, and c are non-negative integers.
This function is only available when Transform Precoding is enabled.
|
GUI Location |
Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RB Number Restriction |
|
SCPI Command |
[:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:NUMBer:RESTriction[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:NUMBer:RESTriction[:STATe]? |
|
SCPI Example |
|
|
Preset |
Off |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
Applies to the M9484C only.
Sets the number of resource blocks assigned to the channel. This value specifies the contiguous set of RB starting at RB Offset within the containing resource allocation.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RB Number |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:NUMBer <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RB:NUMBer? |
SCPI Example |
|
Couplings | If Transform Precoding is On, and RB Number Restriction is On and the RB number is restricted to (2^a * 3^b * 5^c) and less than the BWP number. Otherwise, the maximum value of the RB Number is the selected BWP – RB Offset |
Preset | 273 |
State Saved | Yes |
Min | 1 |
Max | 273 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Specifies the RBG size when RA Type 0 is selected. The choices are determined by the bandwidth part (BWP) size. See table 5.1.2.2.1-1 in 38.214.
This parameter is available only when RA Type is set to Type 0
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RBGSize | |||||||||||||||
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RBG:SIZE <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RBG:SIZE? | |||||||||||||||
SCPI Example |
| |||||||||||||||
Couplings | When RA Type 0: Settable. The choices are determined by the bandwidth part size, see table 5.1.2.2.1-1 in 38.214 Max and min values are defined below.
RA Type 1: Read Only | |||||||||||||||
Preset | 16 | |||||||||||||||
State Saved | Yes | |||||||||||||||
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enter a string of ones-and-zeros or click the arrow to open the
RBGBitmap editor where you can assign allocated RBGs for transmission. Allocated RBGs are determined by the RB Number (N_BWP_size) and the RA configuration. Refer to the 5G NR standard (318.214 - 5.1.2.2) for the BWP RBG allocation matrix.
This parameter is available only when RA Type is set to Type 0.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RBGBitmap |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RBG:BITMap <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RBG:BITMap? |
SCPI Example |
|
Couplings | RA Type 0: Settable Length of the string is coupled with RB Number, RB Offset under BWP node, and the RBG Size Length = (RB Number + RB Offset % RBG Size + RBG Size -1) / RBG Size RA Type 1: Read Only |
Preset | 111111111111111111 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Set the Frequency Hopping Mode for UL-SCH.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > Frequency Hopping Mode |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:FHOPping DISabled|INTRaslot|INTerslot [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:FHOPping? |
SCPI Example |
|
Preset | DISabled |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the RB offset between two frequency hops when Frequency Hopping is enabled.
This parameter is only available when Frequency Hopping Mode is enabled.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Resource Allocation > RB Offset Between Hops |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:FHOPping:RB:OFFSet <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:FHOPping:RB:OFFSet? |
SCPI Example |
|
Preset | 0 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables transport layer channel coding.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Channel Coding |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CCODing[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CCODing[:STATe]? |
SCPI Example |
|
Preset | On |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Select which table to use for the TB size calculation, see section 6.1.4 of 38.214.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > MCS Table |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MCS:TABLe TABLe51|TABLe52|TABLe61|TABLe53|TABLe62 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MCS:TABLe? |
SCPI Example |
|
Couplings | If Transform Precoding is enabled, the following tables are available.
If the input value is not one of the above tables, it is coupled to Table 6.1.4.1-1 (64QAM TP) If Transform Precoding is disabled, the following tables are available.
If the input value is not one of the above tables, it is coupled to Table Table 5.1.3.1-1 (64QAM) |
Preset | 5.1.3.1-1 (TABL51) |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets modulation and coding scheme (MCS) index for the channel.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > MCS |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MCS <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MCS? |
SCPI Example |
|
Couplings | The MCS table is either Table 6.1.4.1-1 (64QAM TP) or Table 5.1.3.1-2 (256QAM) : |
Preset | 0 |
State Saved | Yes |
Min | -1 |
Max | 28 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Set the xOverhead parameter (N_oh_PRB) to calculate to TB size.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > xOverhead |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:XOVerhead <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:XOVerhead? |
SCPI Example |
|
Preset | 0 |
State Saved | Yes |
Choices | 0 | 6 | 12 | 18 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Displays the coding rate of the channel. It is automatically updated by MCS index change.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Coding Rate |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform[:ARB]:CCARrier<carrier>:ULINk:SCH<channel>:CRATe? |
SCPI Example |
|
Preset | 0.1171875 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Display the modulation type of the channel. It's automatically updated by MCS index change.
If Transform Precoding enabled, and MCS is 0 or 1 with MCS Table 6.1.4.1-1, the Modulation can be selected by pi/2 BPSK or QPSK.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Modulation |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MODulation PIBPsk|QPSK|PSK8|QAM16|QAM64|QAM256|QAM1024|USER [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:MODulation? |
SCPI Example |
|
Preset | QPSK |
State Saved | Yes |
Choices | PI/2 BPSK | QPSK |QAM16 | QAM64 | QAM256 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Displays the transport block size of the channel. It's automatically updated by MCS index change.
The Xoh-PUSCH parameter is assumed to 0.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Transport Block Size |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:TB:SIZE? |
SCPI Example |
|
Couplings | Coupled with Coding Rate, Modulation, DMRS Configuration, Symbol Number, Number of DMRS CDM Group Without Data, RA Type, RB Number, Number of Layers, BWP, MCS and MCS Table. |
Preset | 9984 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Displays the base graph of the channel. It is automatically updated by an MCS index change.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Base Graph |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:BGRaph? |
SCPI Example |
|
Couplings | If Transport Block Size <= 292 or (Transport Block Size <=3824 and Coding Rate <=0.67 or Coding Rate <=0.25 The value is set to 2 Otherwise: The value is set to 1 |
Preset | 2 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Set the LBRM for coding.
Limited-Buffer Rate Matching (LBRM) is a technique used to execute Hybrid Automatic Repeat reQuest (HARQ) with reduced requirements for soft buffer sizes while maintaining the peak data rates. LBRM shortens the length of the virtual circular buffer of the code block segments for certain large sizes of Transport Block (TB), and therefore sets a lower bound on the code rate.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > LBRM |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:LBRM[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:LBRM[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
Payload Data | Seeds | Inverted | Generated sequence begins with... |
|---|---|---|---|
PN9 | All 1s | No | 111111111… |
PN15 | All 1s | Yes | 000000000000000… |
PN23 | All 1s | Yes | 00000000000000000000000… |
PN31 | All 1s | Yes | 0000000000000000000000000000000… |
See also Using Custom Payload Data for more information.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Payload Data |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA:TYPE PN9|PN15|PN23|PN31|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA:TYPE? |
SCPI Example |
|
Choices | PN9 | PN15 | PN23 | PN31 | Custom Pattern | User File |
Preset | PN9 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens an editor so you can create and save customized payload data.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Payload Data > Custom Pattern |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA? |
SCPI Example |
|
| Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens a dialog so you can select a previously saved payload data file.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > Modulation and Coding > Payload Data > User File |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DATA:FILE? |
SCPI Example |
|
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Set the RV Index Sequence. Enter a comma-separated string. Values can be 0 to 3.
This parameter is available only when HARQ Default Value is NACK.
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RV:INDex:SEQuence <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:RV:INDex:SEQuence? |
SCPI Example |
|
Preset | 0,2,1,3 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables whether higher-layer parameter DMRS-Uplink-r16 is provided.
Transform Precoding must be disabled for this parameter to appear.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS-Uplink-r16 |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:R16ul[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:R16ul[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables whether higher-layer parameter DMRS-UplinkTransformPrecoding-r16 is provided.
Transform Precoding must be enabled for this parameter to appear.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS-UplinkTransformPrecoding-r16 |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:TP16ul[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:TP16ul[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the n_SCID for sequence generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to Off.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > N_SCID |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:SCIDn <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:SCIDn? |
SCPI Example |
|
Preset | 0 |
State Saved | Yes |
Min | 0 |
Max | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the N_ID_nSCID (N_ID_0 or N_ID_1) for sequence generation, -1 means cell ID.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > N_ID_0 |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:NID0 <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:NID0? |
SCPI Example |
|
Preset | -1 |
State Saved | Yes |
Min | -1 |
Max | 65535 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the N_ID_nSCID (N_ID_0 or N_ID_1) for sequence generation, -1 means cell ID.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > N_ID_1 |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:NID1 <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:NID1? |
SCPI Example |
|
Preset | -1 |
State Saved | Yes |
Min | -1 |
Max | 65535 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Specifies the DMRS power boosting relative to the data part. When the number of DMRS CDM groups without data is changed, the DMRS power boosting is automatically changed based on the Table 4.1-1 of 38.214.
When the number of DMRS CDM groups without data is changed, the DMRS power boosting is automatically changed based on the Table 4.1-1 of 38.214.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS Power Boosting |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:POWer <real> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:POWer? |
SCPI Example |
|
Couplings | If the number of DMRS CDM Group Without Data = 1 Value is 0 dB If the number of DMRS CDM Group Without Data = 2 Value is 3 dB If the number of DMRS CDM Group Without Data = 1 Value is 4.77 dB |
Preset | 0.00 dB |
State Saved |
|
Min | -40 dB |
Max | 40 dB |
Resolution | 0.01 dB |
Resolution | 0.01 dB |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the DMRS Configuration for the channel. When Transform Precoding (UL-SCH) > General Settings > Transform Precoding) is enabled, DMRS Configuration is set to Type 1. When Transform Precoding is disabled, the value can be set to Type 1 or Type 2.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS Configuration |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:CONFigure TYPE1|TYPE2 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:CONFigure? |
SCPI Example |
|
Preset | TYPE1 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Specifies the DMRS duration for the channel. The DMRS duration can be one symbol or two symbols.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS Duration |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:DURation SINGle|DOUBle [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:DURation? |
SCPI Example |
|
Preset | Single |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets a value indicating the additional DMRS positions for this channel. The range is based on the Symbol Number, DMRS Duration, Mapping Type, and DMRS-typeA-pos. Refer to 6.4.1.1.3 of 38.211 for more details.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS-add-pos |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:APOS <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:APOS? |
SCPI Example |
|
Couplings | When the DMRS Duration is a Single Symbol, the maximum value is 3. When the DMRS Duration is a Double Symbol, the maximum value is 1. |
Preset | 0 |
Min | 0 |
Max | 3 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the PUSCH mapping type. Valid PUSCH allocations are based on table 6.1.2.1-1 of the 5G NR standard. S = start symbol index and L = number of consecutive symbols.
PUSCH mapping type | Normal cyclic prefix | Extended cyclic prefix | ||||
S | L | S+L | S | L | S+L | |
Type A | 0 | {4,...,14} | {4,...,14} | 0 | {4,...,12} | {4,...,12} |
Type B | {0,...,13} | {1,...,14} | {1,...,14} | {0,...,12} | {1,...,12} | {1,...,12} |
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > PUSCH Mapping |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:PUSCh:MAPPing TYPEA|TYPEB [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:PUSCh:MAPPing? |
SCPI Example |
|
Preset | TYPEA |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the PUSCH DMRS position for mapping type A to either Pos2 or Pos3.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > DMRS-typeA-pos |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:TAPos <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:TAPos? |
SCPI Example |
|
Preset | 2 |
Min | 2 |
Max | 3 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Set the n_ID_RS for the DMRS generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > n_ID_RS |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:RSIDn <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:RSIDn? |
SCPI Example |
|
Preset | -1 |
State Saved | Yes |
Min | -1 |
Max | 65535 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables group hopping for sequence generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > Group Hopping |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:GHOPping[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:GHOPping[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables sequence hopping for sequence generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > DMRS Settings > Sequence Hopping |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:SHOPping[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:DMRS:SHOPping[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables the PTRS state.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > PTRS Enabled |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the relative power boosting (in dB) of the PTRS associated with the PUSCH physical channel. This is a power scaling based on the constellation defined in 5.1.3/4/5/6 of 38.211.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > PTRS Power Boosting |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:POWer <real> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:POWer? |
SCPI Example |
|
Preset | 0.00 dB |
State Saved | Yes |
Min | -40 dB |
Max | 40 dB |
Resolution | 0.01 dB |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the PTRS ports used. The maximum number is 2.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to Off.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > PTRS Ports |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:PORTs <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:PORTs? |
SCPI Example |
|
Preset | "0" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the PTRS period in subcarrier in the frequency domain.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to Off.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > Frequency Density |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:FREQuency:DENSity <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:FREQuency:DENSity? |
SCPI Example |
|
Preset | 2 |
State Saved | Yes |
Min | 2 |
Max | 4 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the start PTRS symbol in time domain.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to Off.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > Time Density |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:TIME:DENSity <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:TIME:DENSity? |
SCPI Example |
|
Notes | Only 1,2 and 4 are valid values. |
Preset | 1 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the PTRS resource element offset.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to Off.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > PTRS RE Offset |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:RE:OFFSet OFFSet00|OFFSet01|OFFSet10|OFFSet11 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:RE:OFFSet? |
SCPI Example |
|
Notes | Only 00, 01, 10 and 11 are valid values. |
Preset | OFFS00 or 00 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the Number of samples per PT-RS group (N_samp_group) for PTRS signal generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > Number of Samples Per PTRS Group |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:GROup:SAMPle:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:GROup:SAMPle:COUNt? |
SCPI Example |
|
Notes | Only 2 and 4 are valid values. |
Preset | 2 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the Number of PT-RS groups (N_samp_group) for PTRS signal generation.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > Number of PTRS Groups |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:GROup:COUNt <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:GROup:COUNt? |
SCPI Example |
|
Notes | Only 2, 4 and 8 are valid value. |
Preset | 2 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the N_ID for the PTRS generation when transform precoding is enabled.
This function is only available when UL-SCH > General Settings > Transform Precoding is set to On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > PTRS Settings > N_ID |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:NID <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:PTRS:NID? |
SCPI Example |
|
Preset | 0 |
State Saved | Yes |
Min | 0 |
Max | 65535 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
The Uplink Control Information (UCI) is carried by PUSCH (or PUCCH). The information carried on the UCI includes:
Scheduling request (SR)
HARQ ACK/NACK
CQI
Applies to the M9484C only.
Enables or disables UL-SCH when UCI is multiplexed with UL-SCH.
It is set to On if no UCI is transmitted on UL-SCH.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > UCI on PUSCH > UL-SCH Enabled |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI[:STATe]? |
SCPI Example |
|
Preset | On |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the UCI on PUSCH scaling when UCI is multiplexed with UL-SCH. This is used to limit the number of resource elements assigned to UCI on PUSCH. See TS 38.212, Section 6.3.2.4 for more information.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > UCI on PUSCH > uci-on-pusch-scaling |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:SCALing <real> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:SCALing? |
SCPI Example |
|
Choices | 0.5 | 0.65 | 0.8 | 1 |
Preset | 0.5 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables HARQ-ACK multiplexing for UL-SCH.Hybrid Automatic Repeat Request Acknowledgment (HARQ-ACK) is the information a receiver feeds back to the transmitter in order to acknowledge the correct reception of a packet or ask for a new re-transmission.
This function is only available when UL-SCH > Modulation and Coding > Channel Coding is On.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > Enabled |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
This function is only available when HARQ-ACK is enabled.
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
Payload Data | Seeds | Inverted | Generated sequence begins with... |
|---|---|---|---|
PN9 | All 1s | No | 111111111… |
PN15 | All 1s | Yes | 000000000000000… |
PN23 | All 1s | Yes | 00000000000000000000000… |
PN31 | All 1s | Yes | 0000000000000000000000000000000… |
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > Payload Data |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:TYPE PN9|PN15|PN23|PN31|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:TYPE? |
SCPI Example |
|
Choices | PN9 | PN15 | PN23 | PN31 | Custom Pattern | User File |
Preset | PN9 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens an editor so you can create and save customized payload data.
See also Using Custom Payload Data for more information.
This function is only available when HARQ-ACK is enabled.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > Payload Data set to Custom Pattern |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA? |
SCPI Example |
|
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens a dialog so you can select a previously saved payload data file.
See also Using Custom Payload Data for more information.
This function is only available when HARQ-ACK is enabled.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > Payload Data set to User File |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:FILE? |
SCPI Example |
|
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the HARQ-ACK payload size before channel coding.
This function is only available when HARQ-ACK is enabled.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > Payload Size |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:LENGth <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:DATA:LENGth? |
SCPI Example |
|
Preset | 10 |
Min | 1 |
Max | 1706 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the beta offset index of UCI when multiplexing with UL-SCH.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > HARQ-ACK > BetaOffsetIndex |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:BOINdex <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:HACK:BOINdex? |
SCPI Example |
|
Preset | 0 |
Min | 0 |
Max | 15 |
Resolution | 1 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or disables CSI multiplexing with UL-SCH. Channel State Information (CSI) describes characteristics of the radio channel. It usually indicates the complex transfer function matrix between one or more transmitting antennas and one or more receiving antennas.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > Enabled |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2[:STATe]? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
CSI must be enabled to use this function.
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
Payload Data | Seeds | Inverted | Generated sequence begins with... |
|---|---|---|---|
PN9 | All 1s | No | 111111111… |
PN15 | All 1s | Yes | 000000000000000… |
PN23 | All 1s | Yes | 00000000000000000000000… |
PN31 | All 1s | Yes | 0000000000000000000000000000000… |
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > Payload Data |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:TYPE PN9|PN15|PN23|PN31|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:TYPE? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | PN9 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens an editor so you can create and save customized payload data.
See also Using Custom Payload Data for more information.
CSI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > Payload Data set to Custom Pattern |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2: <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens a dialog so you can select a previously saved payload data file.
See also Using Custom Payload Data for more information.
CSI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > Payload Data set to User File |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:FILE? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | "" |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the CSI payload size before channel coding.
CSI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > Payload Size |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:LENGth <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:DATA:LENGth? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | 10 |
Min | 1 |
Max | 200 |
Resolution | 1 |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the beta offset index of UCI when multiplexing with UL-SCH.
CSI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CSI1 or CSI2 > BetaOffsetIndex |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:BOINdex <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:UCI:CSI1|2:BOINdex? |
SCPI Example |
|
Notes | Cardinality of CSI starts from 1 for consistency with the standard and GUI |
Preset | 0 |
Min | 0 |
Max | 18 |
Resolution | 1 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Enables or Disables CG-UCI multiplexing with UL-SCH.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > Enabled |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi[:STATe]? |
SCPI Example |
|
Preset | Off |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
CG-UCI must be enabled to use this function.
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
Payload Data | Seeds | Inverted | Generated sequence begins with... |
|---|---|---|---|
PN9 | All 1s | No | 111111111… |
PN15 | All 1s | Yes | 000000000000000… |
PN23 | All 1s | Yes | 00000000000000000000000… |
PN31 | All 1s | Yes | 0000000000000000000000000000000… |
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > Payload Data |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:TYPE PN9|PN15|PN23|PN31|CUSTom|FILE [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:TYPE? |
SCPI Example |
|
Preset | PN9 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens an editor so you can create and save customized payload data.
CG-UCI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > Payload Data set to Custom Pattern |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA? |
SCPI Example |
|
Preset |
|
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Opens a dialog so you can select a previously saved payload data file.
CG-UCI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > Payload Data set to User File |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:FILE <string> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:FILE? |
SCPI Example |
|
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the CG-UCI payload size before channel coding.
CG-UCI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > Payload Size |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:LENGth <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:DATA:LENGth? |
SCPI Example |
|
Preset | 10 |
State Saved | Yes |
Initial S/W Revision | A.10.00 |
Applies to the M9484C only.
Sets the beta offset index of UCI when multiplexing with UL-SCH.
CG-UCI must be enabled to use this function.
GUI Location | Apps > 5G NR > Waveform > Capability set to Real-time Uplink > Carrier > Uplink > UL-SCH > CG-UCI > BetaOffsetIndex |
SCPI Command | [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:BOINdex <integer> [:SOURce]:RADio:NR5G:WAVeform:RTIMe:CCARrier:ULINk:SCH:CGUCi:BOINdex? |
SCPI Example |
|
Preset | 0 |
State Saved | Yes |
| Min | 0 |
| Max | 15 |
Initial S/W Revision | A.10.00 |