Signal Summary

If you have Option 8SG, eight virtual signal generators (multiple IQ paths to RF), clicking the Signal block opens the Signal Summary screen, displaying all your current generated or downloaded waveforms, including status information for each. You can also enable or disable playback for each waveform. Clicking a waveform row opens the Signals block configuration screen where you can edit settings and enable other features. Click Group 1: Signal Summary in the user-interface path (breadcrumbs) area to return.

For instruments with Option 8SG, eight signals are available to be summed at the output of the signal block. Each signal is limited to the optioned sample rate, and the total sample rate is limited to 3 GSa/s. For example, if your instrument’s channel has bandwidth Option B5X, each signal can have up to 600 MSa/s, but the total of the sample rates for all eight of the signals must be less than or equal to 3 GSa/s. If five signals have 600 MSa/s each, then no further signals can be turned on, as the total will sum to 3 GSa/s. Once you have configured signals that consume the total sample rate, you cannot configure additional signals.

If you do not have Option 8SG, clicking the Signal block takes you directly to the Signals block configuration screen.

If you have Option 8SG, waveform files assigned to the same signal group must have unique file names. The ARB waveform memory references the file name alone and does not distinguish between different directories. For more information, refer to ARB Waveform Memory.

Whenever you enable a particular waveform file that is not currently enabled in another IQ path, it uploads prior to playback. If the file is already enabled in one or more other IQ paths, an upload does not occur and the waveform plays directly.

If you update the IQ data for a particular waveform file, you must first disable the IQ paths where the old version of the same file is being used so that it uploads, replacing the old data.

Signal Power

For instruments with Option 8SG, in a multi-signal configuration, the correlation between each signal is unknown. The signal generator assumes that each signal is uncorrelated, which can result in inaccurate total RF power when that assumption is not true. This function provides a measurement by the instrument’s internal circuitry of the summed signal magnitudes, translates the result to the RF calibration plane, and provides results. This is intended to provide you with an indication of the power, accounting for any potential correlation of the enabled signals.

The measurement is performed on the sum of the vector modulation, if the instrument has Option 403 and AWGN or CW Interferer are enabled the measurement includes these adjustments to the signal.

Measure Signal Power

Performs a measurement of the power provided by the signals. A signal must be enabled to participate in the measurement. A measurement should be performed after all signals for your measurement scenario have been enabled, and again after you alter any signal by playing a different waveform or adjusting any of the signal’s settings, e.g. RMS, power, frequency offset, etc.

After a successful measurement the instrument will display the Average Signal Power, the Peak Signal Power, and allow you to apply the measurement to the vector modulation. See Apply Signal Power.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer?

SCPI Example

GRO:SIGN:MPOW?

Notes

The return value from the query is 0 if the measurement is successful, 1 if the measurement fails.

If the measurement fails a Warning message will be posted to the status line: “Measurement of signal power failed, check each signal’s settings and perform measurement again”

For instruments without Option 8SG, invoking this query will result in 1 being returned with no message posted to the status line.

For instruments with Option 8SG, but the configuration uses a single signal (such as Channel Bonding), invoking this query will result in 1 being returned with no message posted to the status line.

State Saved

No

Initial S/W Revision

A.12.00

Signal Power Measurement Status

Query the status of the measurement. The possible values are:

Measurement Status

Description

IDLE

The measurement is not currently running.

INProgress

The measurement is currently in progress.

SUCCess

The measurement completed successfully.

NOData

The measurement completed without doing any measurement, likely because there were no signals actively playing.

FAIL

The measurement failed.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:STATus?

SCPI Example

GRO:SIGN:MPOW:STAT?

State Saved

No

Initial S/W Revision

A.12.00

Average Signal Power Measurement Result

After a successful Measure Signal Power has been performed the value of the Average Signal Power can be obtained. The value is in dBm. The value is reset to the default value when all signals have been disabled, or a Measure Signal Power has failed.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:AVERage?

SCPI Example

GRO:SIGN:MPOW:AVER?

Notes

If the SCPI query is performed with the measurement results in their default values the return value is NaN.

State Saved

No

Initial S/W Revision

A.12.00

Peak Signal Power Measurement Result

After a successful Measure Signal Power has been performed the value of the Peak Signal Power can be obtained. The value is in dBm. The value is reset to the default value when all signals have been disabled, or a Measure Signal Power has failed.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:PEAK?

SCPI Example

GRO:SIGN:MPOW:PEAK?

Notes

If the SCPI query is performed with the measurement results in their default values the return value is NaN.

State Saved

No

Initial S/W Revision

A.12.00

Apply Signal Power

After a successful Measure Signal Power has been performed you can apply the result to the vector modulation, this allows the instrument to compensate for correlation which may occur from your scenario of multiple signals.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:APPLy

SCPI Example

GRO:SIGN:MPOW:APPL

Notes

Sending the SCPI command with the measurement results in their default values raises the error “-200, Execution Error; Perform Measure Signal Power before applying the result.

State Saved

No

Initial S/W Revision

A.12.00

Applied Average Power

After an Apply Signal Power has occurred, the Average Power value applied is captured and displayed. You can use this to compare a subsequent Measured values to the currently applied values. The value is in dBm. The value is reset to the default value when all signals have been disabled.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:APPLied:AVERage?

SCPI Example

GRO:SIGN:MPOW:APPL:AVER?

Notes

If the SCPI query is performed when the Apply has not been performed the return value is NaN.

State Saved

No

Initial S/W Revision

A.12.00

Applied Peak Power

After an Apply Signal Power has occurred, the Peak Power value applied is captured and displayed.  You can use this to compare a subsequent Measured values to the currently applied values. The value is in dBm. The value is reset to the default value when all signals have been disabled.

SCPI Command

[:SOURce]:GROup<group>:SIGNal:MPOWer:APPLied:PEAK?

SCPI Example

GRO:SIGN:MPOW:APPL:PEAK?

Notes

If the SCPI query is performed with the measurement results in their default values the return value is NaN.

State Saved

No

Initial S/W Revision

A.12.00

Remaining Sample Rate

The maximum total sample rate is 3 GSa/s. With Option 8SG, each signal when enabled consumes a portion of the available sample rate. The remaining sample rate reports the amount that can be used as you configure signals.

When a signal is disabled, it cannot be enabled if the signal’s sample rate will exceed the remaining sample rate. The enable checkbox is grayed out if the signal’s sample rate is greater than the remaining sample rate.

When a signal is enabled, if this signal’s sample rate is adjusted such that the remaining sample rate is exceeded this signal is disabled.

In Signal Mode of Waveform File, if a waveform is selected, and the sample rate obtained from the header is greater than the remaining sample rate, the signal is disabled and the enable checkbox is grayed out.

If a state is recalled that was saved from an instrument with more bandwidth, the recall process will disable all signals if the configured signals exceed the available sample rate of the instrument.

GUI Location

Signals > Remaining Sample Rate

SCPI Command

[:SOURce]:GROup<group>:RSRate?

SCPI Example

GRO:RSR?

Notes

The minimum remaining sample rate is 0 Hz.

The maximum remaining sample rate is the maximum sample rate of the bandwidth option of the channel.

When an individual signal’s sample rate exceeds the remaining sample rate the warning will be raised “-221, Settings Conflict;Sample rate exceeds the remaining sample rate. Signal has been turned off.”

State Saved

No

Initial S/W Revision

A.09.00

Fading

Signals Block