NR-V2X
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh:ADD |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:ADD |
|
Dependencies |
The maximum number of PSFCH channels is 32. |
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh:COPY <integer> |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:COPY 1 |
|
Couplings |
The maximum number of PSFCH channels is 32. |
|
State Saved |
No |
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh:DELete <integer> |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:DELete 1 |
|
Couplings |
The minimum number of PSFCH channels is 1. Re-index will be done for the left PSFCH channels. |
|
State Saved |
No |
This setting is a read only setting.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh:COUNt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:COUN? |
|
Couplings |
It is coupled with Add PSFCH and Delete PSFCH When Add PSFCH is executed successfully, this setting is increased 1 When Delete PSFCH is executed successfully, this setting is decreased 1 |
|
Preset |
1 |
|
State Saved |
No |
Displays the channel name. Read only.
It enables or disables PSFCH.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh0:STAT ON |
|
Notes |
When this setting is set to ON , error message will be shown if current PSFCH channel has resource conflicts with other enabled sidelink channels. |
|
Preset |
OFF |
|
State Saved |
Yes |
|
Range |
OFF|ON |
It controls additional power boosting for the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>:POWer <rel_ampl> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>:POWer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:POW 2 |
|
Preset |
0 dB |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
It controls the HopID for sequence generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:HOPId <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:HOPId? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:HOPId 2 RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:HOPId? |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
65535 |
It controls the allocated slot index for PSFCH transmission.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:SLOTs [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:SLOTs? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:CSIRs:SLOT "0:9" |
|
Notes |
There are 3 ways to configure: To configure by individual index, use ',' as the delimiter, e.g. 0,1,2,3. To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 3:10 means 3,4,5,6,7,8,9,10. To configure by a certain step, use two ':' to indicate the start index, the step and the last index, e.g. 0:4:12 means 0, 4, 8, 12. These 3 configuration methods can be used in combination, by using ',' as the delimiter, e.g. 0,1,4:7,8:2:19 means index 0,1,4,5,6,7,8,10,12,14,16,18. |
|
Couplings |
The range of slot index is from 0 to (total number of slots per frame– 1). The total number of slots per frame is coupled with the carrier numerology, |
|
Preset |
"2" |
|
State Saved |
Yes |
It controls the first symbol index after the duplicated symbol for the transmission.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:SYMBol:FIRst <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:SYMBol:FIRst? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:SYMBol:FIRSt 10 RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:SYMBol:FIRSt? |
|
Couplings |
The range is from 1 to (number of symbols per slot with current numerology - Number of Symbols). |
|
Preset |
11 |
|
State Saved |
Yes |
|
Min |
2 |
|
Max |
12 |
It is a read only setting indicating the Number of Symbols for the PSFCH transmission, it’s fixed to be 1.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier:SLINk:PSFCh<channel>:SYMBol:COUNt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:SYMBol:COUNt? |
|
Preset |
1 |
|
State Saved |
Yes |
It select the bandwidth part to be used for current channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>:BWP 0|1 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCh<channel>:BWP? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCh:BWP 1 |
|
Notes |
It is a EnumSetting on GUI, but the SCPI parser uses it as Int32Setting. |
|
Preset |
1 |
|
State Saved |
Yes |
This setting controls the RB offset of the current BWP.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:RB:OFFSet <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:RB:OFFSet? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:RB:OFFS 3 |
|
Couplings |
The Maximum of it is set to RB Number of selected BWP -1 . |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
274 |
|
Resolution |
1 |
This setting controls the RB number of the current BWP. It’s readonly and fixed to be 1.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:RB:NUMBer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:RB:NUMB? |
|
Couplings |
The Maximum of it is RB Number of the selected BWP’s – RB Offset |
|
Preset |
1 |
|
State Saved |
Yes |
It controls the Number of Harq Ack Value for PSFCH. Please refer to table 16.3-2 and table 16.3-3 of standard 38.214.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:HARQ 0|1 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:HARQ? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:HARQ 1 RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:HARQ? |
|
Range |
0|1 |
|
Preset |
0 |
|
State Saved |
Yes |
It controls the Number of Cyclic Shift Pairs selection for PSFCH. Please refer to table 16.3-1 of standard 38.214.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:CSNumber 1|2|3|6 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:CSNumber? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:CSNumber 2 RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:CSNumber? |
|
Range |
1|2|3|6 |
|
Preset |
6 |
|
State Saved |
Yes |
It controls the Cyclic Shift Pair Index selection for PSFCH. Please refer to table 16.3-1 of standard 38.214.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:CSINdex <integer> 0|1|2|3|4|5|6 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSFCH<channel>:CSINdex? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:CSINdex 2 RADio:NV2X:WAVeform:CCAR0:SLINk:PSFCH0:CSINdex? |
|
Range |
0|1|2|3|4|5|6 |
|
Preset |
0 |
|
State Saved |
Yes |