Device List

From Instrument Settings, selecting Device List opens a screen, listing currently connected devices and allows you to add new devices or remove existing devices. From here, you can also open the Connection Expert to manage connected devices.

Device List

Add Device

Remove Device

Set Device Configuration Path

Set Device Type

Test Connection

Corrections/De-embedding

Power Meter Calibrate Sensor from the Device List

Power Meter Zero Sensor from the Device List

Device List

Query only.

Lists named external devices with their properties.

The returned data is a SCPI string list, with each string containing the device name, device configuration path, and device type, separated by semicolons. If no devices are configured, an empty list is returned.

Example return value of a Device List containing a spectrum analyzer and power meter:

"MyDevice;TCPIP::dev1.company.com::hislip0::INSTR;SAN", "YourDevice;TCPIP::dev2.company.com::hislip0::INSTR;PMET"

SCPI Command

:SYSTem:COMMunicate:DEVice:LIST?

SCPI Example

:SYST:COMM:DEV:LIST?

Preset

The Device List is unaffected by Preset but is emptied on a Restore System Settings to Default Value.

Initial S/W Revision

A.12.00

Add Device

Adds an external device to the Device List to be referenced by the provided name.

The name may only contain alphanumeric characters, spaces and punctuation are not allowed.

GUI Location

System Menu (triple bar icon) > Configure Analyzer > Click to change connection > select Device List checkbox > Add

SCPI Command

:SYSTem:COMMunicate:DEVice:ADD <name>

SCPI Example

:SYST:COMM:DEV:ADD "MyDevice"

Notes

Specifying a duplicate entry will raise the following error:

-220,"Parameter error; Device name already exists"

Setting an empty string, or a device name with invalid characters will raise the following error:

-220,"Parameter error; Invalid device name"

Initial S/W Revision

A.12.00

Remove Device

Removes the specified external device from the Device List.

GUI Location

System Menu (triple bar icon) > Configure Analyzer > Click to change connection > select Device List checkbox > Configure Device >select a device name > Remove

SCPI Command

:SYSTem:COMMunicate:DEVice:REMove <string name>

SCPI Example

:SYST:COMM:DEV:REM "myDevice"

Notes

If the specified device does not exist in the Device List, the following error will be raised:

-220,"Parameter error; Specified device does not exist"

Initial S/W Revision

A.12.00

Set Device Configuration Path

Sets the VISA address for the specified external device in the Device List.

The Keysight IO Libraries Suite provides a "Keysight VISA Help" document with a section showing the proper syntax for valid VISA address strings; see the ViOpen function definition.

GUI Location

System Menu (triple bar icon) > Settings (gear icon)> Device List.

SCPI Command

:SYSTem:COMMunicate:DEVice:IOConfig <name>,<address>

:SYSTem:COMMunicate:DEVice:IOConfig? <name>

SCPI Example

:SYST:COMM:DEV:IOC "myDevice","TCPIP0::MyHostName::INSTR"

:SYST:COMM:DEV:IOC? "FG"

Notes

Initially set to an empty string.

Specifying a device which does not exist in the Device List will raise the following error:

-220,"Parameter error; Specified device does not exist"

If we are able to determine the VISA address is invalid, the following error will be raised:

-220,"Parameter error; Invalid VISA address"

Initial S/W Revision

A.12.00

Set Device Type

Sets the device type for the specified external device in the Device List.

GUI Location

System Menu (triple bar icon) > Configure Analyzer > Click to Change Connection > select Use Device List checkbox > Configure Device > select device from Device List Manager or create a new device by selecting Add > Device Type

SCPI Command

:SYSTem:COMMunicate:DEVice:DTYPe <name>,NONE|SANalyzer|PMETer

:SYSTem:COMMunicate:DEVice:DTYPe?

SCPI Example

SYST:COMM:DEV:DTYP "myDevice",PMET

SYST:COMM:DEV:DTYP?

Notes

If the specified device does not exist in the Device List, the following error will be raised:

-220,"Parameter error; Specified device does not exist"

Unknown device types will raise the following error:

-220,"Parameter error; Invalid device type"

Range

NONE | SANalyzer | PMETer

Notes

Initially set to None.

Initial S/W Revision

A.12.00

Test Connection

Tests the connection of a specified device in the Device List. This is GUI-only.

GUI Location

System Menu (triple bar icon) > Configure Analyzer > Click to Change Connection > select the Use Device List checkbox > Configure Device > select device from Device List Manager or create a new device by selecting Add > Test Connection

Notes

Will indicate success or failure with Connection Test to Remote Instrument Successful.

Or, Connection Test to Remote Instrument Failed.

Initial S/W Revision

A.12.00

Configure Analyzer

Using the Configure Analyzer Interface

Instrument Settings

System Menu

Corrections /De-embedding