The Fader Setup commands differ depending on whether you are configuring a MIMO or non-MIMO configuration.
Using Fading Commands in Non-MIMO Configurations
The standard or custom Fader channel model may be different for each Fader in the configuration.
Refer to Fader Setup Commands for Non-MIMO
Standard or custom fading paths for up to 24 paths
Refer to Fader Path Commands.
Correlation matrix can be manually configured when path settings have identical path configurations.
Refer to Correlation Commands.
Using Fading Commands in MIMO Configurations
One standard or custom channel model is used for each Master Setup in the configuration.
Refer to Fader Setup Commands for MIMO Configurations.
Standard or custom fading paths for up to 24 paths
Refer to Fader Path Commands.
Custom or standards-based antenna configurations.
Refer to Antenna Commands
Custom or standards-based correlation matrix.
Refer to Correlation Commands.
Custom or standards-based power imbalance matrices.
Refer to Power Imbalance Commands.