The available clock and sample rates for the N5102A digital interface depend on the port configuration settings (Logic Type, Serial/Parallel, and Signal Mapping) and the rate limit of the N5110B software license, as shown in the following tables:
Serial Data Transmission
Signal Type |
Logic Type |
Clock Rate |
Output |
N5110B-134 |
N5110B-132 |
N5110B-130 40 MSa/s |
IQ |
LVDS |
(1kHz * Word Size) to 400 MHz |
Clock Rate / Word Size |
100 MSa/s |
100 MSa/s |
40 MSa/s |
IQ |
Other |
(1kHz * Word Size) to 150 MHz |
Clock Rate / Word Size |
37.5 MSa/s |
37.5 MSa/s |
37.5 MSa/s |
Interleaved IQ |
Other |
(2kHz * Word Size) to 150 MHz |
Clock Rate / |
18.75 MSa/s |
18.75 MSa/s |
18.75 MSa/s |
Interleaved IQ |
LVDS |
(2kHz * Word Size) to 400 MHz |
Clock Rate / |
50 MSa/s |
50 MSa/s |
40 MSa/s |
Parallel Data Transmission
Signal Type |
Logic Type |
Clock Rate |
Output |
N5110B-134 |
N5110B-132 |
N5110B-130 |
IQ |
LVDS |
1kHz to 200 MHz |
1kHz to 200 MHz |
200 MSa/s |
100 MSa/s |
40 MSa/s |
IQ |
Other |
1kHz to 150 MHz |
1kHz to 150 MHz |
150 MSa/s |
100 MSa/s |
40 MSa/s |
IF |
LVDS |
4kHz to 400 MHz |
4kHz to 400 MHz |
400 MSa/s |
200 MSa/s |
80 MSa/s |
IF |
Other |
4kHz to 150 MHz |
4kHz to 150 MHz |
150 MSa/s |
100 MSa/s |
40 MSa/s |