|
Instruments |
Requirements |
|
E4438C ESG |
Firmware revision C.04.10 or later One of the following baseband generator options:
Option 005 (internal hard drive, recommended) Option UNJ (enhanced phase noise, required with Option 506) |
|
E8267C PSG |
Firmware revision C.03.78 or later Option 602 (internal baseband generator with 64 Msample memory and digital bus capability, recommended) Option 005 (internal hard drive, recommended) |
|
E8267D PSG |
Firmware revision C.04.11 or later One of the following baseband generator options:
Option 005 (internal hard drive, recommended) |
|
N5102A Digital Signal Interface Module |
Required for capture (N5110B Option 195) Required for playback (N5110B Option 194) of waveform data directly to a customer DUT. Not required for playback of waveform data to an ESG or PSG. |
|
800
MHz Pentium Minimum 256 MB RAM (512 MB or higher, recommended) 200 MB free disk space (160 MB for .NET framework, 40 MB for application software). Additional disk space for waveform data, as needed. Minimum 1024 x 768 screen resolution with normal font size Windows Microsoft Installed Agilent IO Libraries (version M.01.01.02 or later) Installed Agilent N5101A Baseband Studio PCI card with Option 022 (2 GB DRAM) Installed and configured GPIB IO interface card, LAN interface card, or USB/GPIB interface adapter (required for playback to ESG/PSG) |
Technical Overview
Recommended PC Configuration for HDD Playback
Pentium is a U.S. registered trademark of Intel
Corporation
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation
Microsoft is a U.S. registered trademark of Microsoft Corporation