Group 2

This topic covers the Group 2 CELL_FACH settings.

1. General Settings

2. DPCCH Settings

3. HSUPA Settings

Scrambling Code (DPCH)

Nmax-dpdch

HS-DSCH Configured

E-DCH Length

Miscellaneous Information

DPCCH Info

E-DPCCH Info

E-DPDCH Info

E-DCH Info

Power

Slot Format

TPC Pattern

State

E-DCH TTI

E-TFCI Table Selection

E-TFC Index

Happy Bit

E-DPCCH Power

E-DPDCH Power

Modulation Capability

Maximum Channel Codes

E-DCH Data

1. General Settings

Scrambling Code (DPCH)

Range: 0 to 16777215

Default: 0

Sets the scrambling code number for the DPCH part.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:SCRamblecode <val>

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:SCRamblecode?

Nmax-dpdch

Choice: 0 | 1

Default: 0

Sets the maximum number of DPDCH (Nmax-dpdch) to control the channel assignment.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:NMDPdch 0|1

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:NMDPdch?

HS-DSCH Configured

Choice: No | Yes

Default: Yes

Sets the HS-DSCH configured state to control channel assignment.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HCONfig 0|1

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HCONfig?

E-DCH Length

Range: 10 to 5000 ms

Default: 10 ms

Sets the E-DCH transmission duration. The resolution of this value is aligned with the value of E-DCH TTI.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:EDCH:LENGth <val>

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:EDCH:LENGth?

Miscellaneous Information

DPCCH Info

Displays the DPCCH miscellaneous information.

Normalized power (NormPwr), IQ branch mapping (IQ), Channel code (ChCode), Spreading factor (SF).

E-DPCCH Info

Displays the E-DPCCH miscellaneous information.

Normalized power (NormPwr), IQ branch mapping (IQ), Channel code (ChCode), Spreading factor (SF)

E-DPDCH Info

Displays the E-DPDCH miscellaneous information.

Normalized power (NormPwr), IQ branch mapping (IQ), Channel code (ChCode), Spreading factor (SF)

E-DCH Info

Displays the E-DCH miscellaneous information: Block Size and Puncture Rate.

2. DPCCH Settings

Power

Displays the Group 2 DPCCH power level, which is the power level set in the Group 1 node.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:DPCCh:POWer?

Slot Format

Displays the Group 2 DPCCH slot format, which is the same slot format set in the Group 1 node.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:DPCCh:SLOTformat?

TPC Pattern

Displays the Group 2 DPCCH TPC pattern, which is the same pattern set in the Group 1 node.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:DPCCh:TPC:PATTern?

3. HSUPA Settings

State

Choice: Off | On

Default: On

Enables or disables the HSUPA state. The state controls the channel generation of HSUPA of this group. The timing of Groups are not changed by the state value.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:STATe 0|1|OFF|ON

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:STATe?

E-DCH TTI

Choice: 2 | 10 ms

Default: 10 ms

Sets the transmission time interval (TTI) of HSUPA E-DCH in ms.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:TTI 2|10

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:TTI?

E-TFCI Table Selection

Choice: 0 | 1

Default: 1

Sets the table number of E-DCH Transport Block Size Table.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:ETABle 0|1

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:ETABle?

E-TFC Index

Range:

0 to 127 (E-DCH TTI = 2ms, E-TFCI Table Selection = 0)

 

0 to 125 (E-DCH TTI = 2ms, E-TFCI Table Selection = 1)

 

0 to 127 (E-DCH TTI = 10ms, E-TFCI Table Selection = 0)

 

0 to 120 (E-DCH TTI = 10ms, E-TFCI Table Selection = 1)

Default:

41

Sets the E-TFC Index.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:ETFCi <val>

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:ETFCi?

Happy Bit

Choice: Happy | Not Happy | Custom Pattern

Default: Happy

Sets the Happy Bit pattern.

Clicking Custom Pattern opens an Closedextended Happy Bit window (i.e. for setting: Length, Fill Pattern, Start Index, Fill Length, Interval, Value, ...). Modify the pattern by clicking the box in Happy/Not Happy columns. The custom pattern can have a maximum length of 128000 bits.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:HBIT HAPPy|NHAPpy|PATTern

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:HBIT?

If PATTern is the selection, use"0" (Not Happy) or "1" (Happy) in a string (example: "00011101011") to configure the pattern.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:HBIT:PATTern "<string>"

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:HBIT:PATTern?

E-DPCCH Power

Range: -40 to 0 dB

Default: -2.69 dB

Sets the E-DPCCH power level in dB.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPCch:POWer <val>

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPCch:POWer?

E-DPDCH Power

Range: -40 to 0 dB

Default: -2.69 dB

Sets the E-DPDCH power level in dB.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:POWer <val>

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:POWer?

Modulation Capability

Choice: QPSK (2 x BPSK) | 16QAM (2 x 4PAM)

Default: QPSK

Sets the E-DPDCH modulation capability

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:MCAPability QPSK|QAM16

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:MCAPability?

Maximum Channel Codes

Choice: SF256 (x1) | SF128 (x1) | SF64 (x1) | SF32 (x1) | SF16 (x1) | SF8 (x1) | SF4 (x1) | SF4 (x2) | SF2 (x2) | SF2 (x2) + SF4 (x2)

Default: SF2 (x2) + SF4 (x2)

Selects Spreading Factor (SF) and the number of E-DPDCHs configuration.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:MCCodes SF256|SF128|SF64|SF32|SF16|SF8|SF4|SF4SF4|SF2SF2|SF4SF4SF2SF2

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:MCCodes?

E-DCH Data

Choice: PN9 | Custom Pattern

Default: PN9

Selects the Closeddata of E-DCH.

The Custom Pattern slection opens a pattern editor for creating, editing, saving, or recalling a pattern.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:EDCH:DATA PN9|PATTern

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:EDCH:DATA?

If PATTern is the selection, use "0" or "1" in a string (example: "00011101011") to configure the pattern. The maximum pattern length is 81,920 bits.

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:EDCH:DATA:PATTern "<string>"

[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:GROup[1]|2:HSUPa:EDPDch:EDCH:DATA:PATTern?