Signal IO (CELL_FACH)
These settings control the signal I/O ports.
|
1. Markers |
2. Aux Port General Settings |
3. Multiplexed Mode Setup |
|
4. Dedicated Mode Setup |
5. Aux Pin / Bit Select |
Buttons
|
|
This button indicates that the current real-time settings have been applied to the instrument—no action is required. This button is not available when the Apply Needed button is active. |
|
|
This button displays in place of the Setting Current button. It indicates that the instrument settings are not current and need to be updated with the new software settings. Click this button to update the instrument's settings. |
1. Markers
Marker n Signal (CELL_FACH)
Choice: None | 80ms Frame Pulse | CFN #0 Pulse | Preamble Pulse | DPCCH | E-DCH | Group Transition | RF Blanking |AUXn Monitor (n: 0 to 15)
Default: 80ms Frame Pulse
Double-click or use the drop-down menu to select a CELL_FACH Marker signal.
|
None |
indicates no marker signal |
|
80ms Frame Pulse |
indicates the 80ms frame boundary |
|
CFN #0 Pulse |
indicates CFN boundary which represents beginning of CFN count 0 frame. |
|
Preamble Pulse |
indicates the timing of the Preamble |
|
DPCCH |
indicates a DPCCH transmission (high when transmitted) |
|
E-DCH |
indicates a E-DCH transmission (high when transmitted) |
|
Group Transition |
indicates a Group 1 or Group 2 transition |
|
RF Blanking |
indicates the instrument blanks the RF signal when the marker goes low. |
|
AUXn Monitor (n: 0 to 15) |
indicates the AUX IO pin selected to output the Marker signal. Refer to note below. |
For Auxn Monitor, the timing of this marker output is not guaranteed. This marker is offered to verify that the correct signal has been accepted on the Signal Studio software's hardware.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:MARKer[1]|2|3|4:APRovided:CFACh:TYPE NONE|F80Pulse|CFNPulse|PRE_PULSE|DPCCh|EDCH|GTRans|RFBLank|AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11|AUX12|AUX13|AUX14|AUX15
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:MARKer[1]|2|3|4:APRovided:CFACh:TYPE?
2. Aux Port General Settings
State
Choices: On | Off
Default: On
When disabled, all data sent to the AUX port will be ignored by this I/Q channel.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:[:STATe] ON|OFF|1|0
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:[:STATe]?
Data Polarity
Choices: Positive | Negative
Default: Positive
Determines whether AUX input data will be inverted or not.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity POSitive|NEGative
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity?
3. Multiplexed Mode Setup
First Address
Choices: Unassigned | Group n (n: 1 to 15)
Default: Group 1
Selects an additional address (different from a broadcast address) to receive the AUX I/O data. The data that comes with this address value is transmitted to this I/Q channel.
This setting is inactive (grayed out) unless Multiplexed is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:MULTiplexed:ADDR1 NONE|GROUP1|GROUP2|GROUP3|GROUP4|GROUP5|GROUP6|GROUP7|GROUP8|GROUP9|GROUP10|GROUP11|GROUP12|GROUP13|GROUP14|GROUP15
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:MULTiplexed:ADDR1?
Second Address
Choices: Unassigned | Group n (n: 1 to 15)
Default: Group 2
Selects another additional address (different from a broadcast address) to receive the AUX I/O data. The data that comes with this address value is transmitted to this I/Q channel.
This setting is inactive (grayed out) unless Multiplexed is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:MULTiplexed:ADDR2 NONE|GROUP1|GROUP2|GROUP3|GROUP4|GROUP5|GROUP6|GROUP7|GROUP8|GROUP9|GROUP10|GROUP11|GROUP12|GROUP13|GROUP14|GROUP15
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:MULTiplexed:ADDR2?
4. Dedicated Mode Setup
Aux Port Pin
Selects a serial pin from which the application channel wants to receive AUX port data.
This setting is inactive (grayed out) unless Dedicated is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:PIN NONE|AUX0|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:PIN?
Baud Rate
Choices: 9600| 14400 | 19200 | 38400 | 57600 | 115200 | 230400 | 460800
Default: 115200 (symbol/s)
Specifies how fast serial data is transmitted (in symbol per second).
This setting is inactive (grayed out) unless Dedicated is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:DATA:RATE 9600|14400|19200|38400|57600|115200|230400|460800
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:DATA:RATE?
5. Aux Pin / Bit Select
For more information on the Aux IO (pins/bits selections), see the AUX I/O Connector Signal Input topic.
Tx Power Control Up/Down Pattern
The behavior of this parameter is dependent upon the AUX IO operating mode.
Multiplexed Mode
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX0
Sets the AUX pin for the up/down pattern set in the CELL_FACH TX Power Control node.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:PMODe:TPControl:PATTern[:EXTernal]:INPut:MULTiplexed:PIN AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:CFACh:PMODe:TPControl:PATTern[:EXTernal]:INPut:MULTiplexed:PIN?
Dedicated Mode
The software sets the bit position, which is fixed. While using this mode, this paramerter grays-out and displays the fixed bit.