Signal IO (PRACH)
These settings control the signal I/O ports.
|
1. Markers |
2. Aux Port General Settings |
3. Multiplexed Mode |
|---|---|---|
|
|
|
|
4. Dedicated Mode Setup |
5. Aux Pin/Bit Select |
|---|---|
Buttons
|
|
This button indicates that the current real-time settings have been applied to the instrument—no action is required. This button is not available when the Apply Needed button is active. |
|
This button displays in place of the Setting Current button. It indicates that the instrument settings are not current and need to be updated with the new software settings. Click this button to update the instrument's settings. [:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:APPLy [:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:APPLy? |
|
|
|
Begins the PRACH transmission. This button is active when the PRACH Start Trigger Source is set to Trigger in the PRACH node. [:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:PRACh:TRIGger[:SEND] |
1. Markers
Marker 1 Signal, Marker 3 Signal, and Marker 4 Signal (PRACH)
Choice: None | 10ms Frame Pulse | Message-Data Raw Data | Message-Data Raw Data Clock | Message-Control Raw Data | Message-Control Raw Data Clock | Preamble Raw Data Raw | Subchannel Timing | PRACH Processing | 80ms Frame Pulse | Preamble Pulse | Message Pulse | PRACH Pulse | Start Trigger Echo Back
Default: None
Double-click or use the drop-down menu to select PRACH Marker signal.
|
None |
indicates no marker signal. |
|
10ms Frame Pulse |
indicates 10 ms frame boundary. |
|
Message-Data Raw Data |
indicates the data of PRACH Message Data part. |
|
Message-Data Raw Data Clock |
indicates the data clock of PRACH Message Data part. |
|
Message-Control Raw Data |
indicates the control data of PRACH Message Data part. |
|
Message-Control Raw Data Clock |
indicates the control data clock of PRACH Message Data part. |
|
Preamble Raw Data |
indicates the data of PRACH Preamble |
|
Subchannel Timing |
indicates the subchannel timing |
|
PRACH Processing |
indicates the PRACH data generation state |
|
80ms Frame Pulse |
indicates the 80ms frame boundary |
|
Preamble Pulse |
indicates the timing of PRACH Preamble |
|
Message Pulse |
indicates the timing of PRACH Message part |
|
PRACH Pulse |
indicates the timing of PRACH |
|
Start Trigger Echo Back |
indicates the start trigger is received |
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:MARKer[1]|3|4:APRovided:PRACh:TYPE NONE|F10Pulse|MSG_DATA|MSG_DATA_CLK|MSG_CTRL|MSG_CTRL_CLK|PRE_RAW|SUBChannel|PPRocessing|F80Pulse|PRE_PULSE|MSG_PULSE|PRACH_PULSE|STRigger
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:MARKer[1]|3|4:APRovided:PRACh:TYPE?
2. AUX Port General Settings
State
Choice: On|Off
Default: On
Enables or disables the Aux Port General Settings. When disabled, all data sent to the AUX port will be ignored by this I/Q channel.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:[:STATe] ON|OFF|1|0
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:[:STATe]?
Data Polarity
Choices: Positive|Negative
Default: Positive
Determines whether AUX input data will be inverted or not.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity POSitive|NEGative
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity?
3. Multiplexed Mode Setup
First Address
Choices: Group 1 to Group 15
Default: Group 1
Selects an additional address (different from a broadcast address) to receive the AUX I/O data. The data that comes with this address value is transmitted to this I/Q channel.
This setting is inactive (grayed out) unless Multiplexed is the AUX IO operating mode.
Second Address
Choices: Group 1 to Group 15
Default: Group 2
Selects another additional address (different from a broadcast address) to receive the AUX I/O data. The data that comes with this address value is transmitted to this I/Q channel.
This setting is inactive (grayed out) unless Multiplexed is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity:MULTiplexed:ADDR2 NONE|GROUP1|GROUP2|GROUP3|GROUP4|GROUP5|GROUP6|GROUP7|GROUP8|GROUP9|GROUP10|GROUP11|GROUP12|GROUP13|GROUP14|GROUP15
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DATA:POLarity:MULTiplexed:ADDR2?
4. Dedicated Mode Setup
Aux Port Pin
Choices: Unassigned|AUX0|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
Default: AUX1
Selects a serial pin from which the application channel wants to receive AUX port data.
This setting is inactive (grayed out) unless Dedicated is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:PIN NONE|AUX0|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:PIN?
Baud Rate
Choices: 9600| 14400 | 19200 | 38400 | 57600 | 115200 | 230400 | 460800
Default: 115200 (symbol/s)
Specifies how fast serial data is transmitted (in symbol per second).
This setting is inactive (grayed out) unless Dedicated is the AUX IO operating mode.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:DATA:RATE 9600|14400|19200|38400|57600|115200|230400|460800
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:AUX:DEDicated:DATA:RATE?
5. Aux Pin/Bit Select
For more informaiton on the Aux IO (pins/bits selections), see the AUX I/O Connector Signal Input topic.
PRACH Start Trigger
The behavior of this parameter is dependent upon the AUX IO operating mode.
Multiplexed Mode
Choice: AUX0|AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX1
Sets the input port of PRACH Start Trigger.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:PRACh:TRIGger:INPut:MULTiplexed:PIN AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:PRACh:TRIGger:INPut:MULTiplexed:PIN?
Dedicated Mode
The software sets the bit position, which is fixed. While using this mode, this paramerter grays-out and displays the fixed bit.
AICH Trigger
The behavior of this parameter is dependent upon the AUX IO operating mode.
Multiplexed Mode
Choice: AUX0|AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX2
Sets the input port of the AICH trigger.
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:ULINk:PRACh:AICH:INPut:MULTiplexed:PIN AUX0|AUX1|AUX2|AUX3|AUX4|AUX5|AUX6|AUX7|AUX8|AUX9|AUX10|AUX11
[:SOURce]:RADio:WCDMa:TGPP[:BBG]:ULINk:ULINk:PRACh:AICH:INPut:MULTiplexed:PIN?
Dedicated Mode
The software sets the bit position, which is fixed. While using this mode, this paramerter grays-out and displays the fixed bit.