The Continuous Packet Connectivity (CPC) is part of the discontinuous uplink Enhanced Dedicated Physical Control Channel (E-DPCCH) transmission.
|
CPC |
|---|
This section defines the W-CDMA/HSPA+ DPCCH/DPDCH's buttons. The Restore Default Settings button is available in all of the W-CDMA/HSPA+ Uplink (DPCCH/DPDCH) > Channel's tree nodes.
|
Restores all of the W-CDMA/HSPA+ channel's parameters to their default conditions. |
Choice: Off | On
Default: Off
Enables or disables the discontinuous uplink DPCCH transmission (CPC) state.
Choice: 1|4|5|8|10|16 20 for TTI 10 ms.
Choice: 1|5|10|20 for TTI 2 ms.
Default: 10
Sets HSPA UL Discontinuous DPCH transmission parameter, UE DTX Cycle 1.
Choice: 4 | 5 | 8 | 10 | 16 | 20 | 32 | 40 | 64 | 80 | 128 | 160 for TTI 10ms
Choice: 5 | 10 | 20 | 40 | 80 | 160 for TTI 2ms.
Default: 10
Sets HSPA UL Discontinuous DPCCH transmission parameter, UE DTX Cycle 2
Choice: 1 | 2 | 5
Default: 1
Sets HSPA UL Discontinuous DPCCH transmission parameter, UE DPCCH Burst 1.
Choice: 1 | 2 | 5
Default: 1
Sets HSPA UL Discontinuous DPCCH transmission parameter, UE DPCCH Burst 2.
Choice: 1 | 4 | 8 | 16 | 32 | 64 | 128 | 256
Default: 1
Sets HSPA UL Discontinuous DPCCH transmission parameter, Inactivity Threshold for UE DTX Cycle 2.
Choice: 2 | 4 | 15
Default: 2
Sets HSPA UL Discontinuous DPCCH transmission parameter,UE DTX Long Preamble Length.
Choice: 2 | 4
Default: 2
Sets the preamble length of DPCCH in Discontinuous DPCCH transmission mode.
Choice: 0 | 1 | 2 | 4 | 8 | 16 | 32 | 64 | 128
Default: 0
Sets HSPA UL Discontinuous DPCCH transmission parameter, Enabling Delay.
Range: 0 to 159
Default: 0
Sets HSPA UL Discontinuous DPCCH transmission parameter, UE DTX DRX Offset.
Range: 0 to 4095
Default: 0
Sets the delay value between starting the signal generation and starting the Enabling Delay count.