Channel Setup: Advanced 1xEV-DO Rev.A Reverse
|
|
Buttons
Opens a drop-down menu
of predefined channel configuration selections. Double-clicking a configuration
replaces the current configuration in the Channel Configuration window
and displays it at the top of the window.
3GPP2
Pilot Channel State
Selections: On, Off
Default: On
Is the default active channel in every frame.
Auxiliary Pilot Channel State
Selections: On, Off
Default: On
Automatically repeats the generated data to match the maximum length of the configured channels. The Auxiliary Pilot channel is used to increase the effective pilot energy without causing the other reverse link channels to increase their gain at high data rates.
Auxiliary Pilot Channel Relative Gain
Range: –30 dB to 30 dB
Default: 0 dB
Sets the relative gain of the auxiliary pilot channel with respect to the pilot channel.
Auxiliary Pilot Channel Assignment Mode
Selections: Manual (16 slots), Manual (12 slots), Auto
Default: Auto
Selects Auto
or
Manual
mode for the auxiliary pilot channel.
Auxiliary Pilot Channel Payload Size Limit
Selections: 128, 256, 512, 768, 1024, 1536, 2048, 3072, 4096, 6144, 8192, 12288
Default: 128
Sets the payload data limit for the auxiliary pilot channel, in Auto mode. When the payload data size is greater than or equal to this value, the auxiliary pilot channel is automatically transmitted at the previous or next half slot.
RRI State
Selections: On, Off
Default: On
Sets the state of the reverse rate indicator (RRI) channel for the entire frame. When activated, it is time division multiplexed with the pilot channel.
RRI Relative Gain
Range: –30 dB to 30 dB
Default: 0 dB
Sets the relative gain of the RRI channel with respect to the pilot channel from –30 to 30 dB. The RRI channel must be activated for the setting to be valid.
RRI Channel Assignment Mode
Selections: Manual (16 slots), Manual (12 slots), Auto
Default: Auto
Selects Auto
or
Manual
mode for this channel. The RRI channel carries the transmitted payload
size and the subpacket identifier in 6 bits of data
that is transmitted in a single slot. The first four bits contain the
payload index that conveys the physical packet size being transmitted
on the reverse data channel. The last two bits indicate to the base station
which subpacket is being transmitted on the reverse
data channel in the corresponding four slots.
DRC State
Selections: On, Off
Default: On
Sets the state of the data rate control (DRC) channel for the entire frame.
DRC Relative Gain
Range: –30 dB to 30 dB
Default: 0 dB
Sets the relative gain of the data rate control (DRC) channel with respect to the pilot channel. The DRC channel must be activated for the setting to be valid.
DSC State
Selections: On, Off
Default: On
Sets the data source control (DSC) on or off for the specified slot position.
DSC Relative Gain
Range: –30 dB to 30 dB
Default: 0 dB
Sets the relative gain of the data source control (DRC) channel with respect to the pilot channel. The DSC channel must be activated for the setting to be valid.
ACK State
Selections: On, Off
Default: On
Sets the state of the acknowledgement (ACK) channel for the entire frame.
ACK Relative Gain
Range: –30 dB to 30 dB
Default: 0 dB
Sets the relative gain of the acknowledgement (ACK) channel with respect to the pilot channel. The ACK channel must be activated for the setting to be valid.
ACK Channel Modulation (ARQ Mode)
Selections: BPSK, OOK
Default: BPSK
Sets the modulation mode for the (ACK) acknowledgement channel.
BPSK (bipolar keying) |
+1 for ACK, –1 for NAK |
OOK (on-off keying) |
+1 for ACK, 0 for NAK |
Data Channel State
Selections: On, Off
Default: On
Sets the state of the data channel for the entire frame. When active, the data channel is present in each of the frame’s timeslots.
Data Packet Transmission Repetition
Range: 1 to 4
Default: 4
Sets how many times to repeat the physical layer packet.
I MASK
Range: 0 to 3FFFFFFFFFF
Default: 0
Sets the I mask value in hexadecimal.
Q MASK
Range: 0 to 3FFFFFFFFFF
Default: 0
Sets the Q mask value in hexadecimal.