Channel Setup: Advanced CDMA2000 Forward

3GPP2

Channel Number

Data Rate

Minimum Protocol Revision Level

Name

Walsh Code

System Identification

State

Data

Network Identification

Power

Channel Coding

Frequency Assignment

Radio Config

Protocol Revision Level

 

Channel Coding Parameters

RPC Pattern

Frame Offset

SCH Coding Type

RPC Number of Steps

MAC Data

 

FPC Mode

FCH Coding Type

 

Graphs

CDP

CCDF

 

Channel Configuration Summary Table

This table enables you to view the key parameters for each channel in the carrier. You can also add or delete channels using the buttons above the table (see descriptions below). Clicking a channel row activates the setup tables for that channel. You can use a maximum of 256 channels.

Opens a Closeddrop-down menu of predefined channel configuration selections. Double-clicking a configuration replaces the current configuration in the Channel Configuration Summary Table.

Opens a Closeddrop-down menu which allows you to add a channel to the current configuration. The following types of channels can be added to the channel configuration: Pilot, Paging, Traffic, Sync, or two supplemental traffic channels

The new channel is added immediately above the currently highlighted channel in the Channel Configuration Summary Table.

When selecting from the Traffic or the supplemental traffic channels, Closedadditional drop-down menus are displayed which allow you to select the available Radio Config (RC) and data rate choices for each channel type.

ClosedAll available RC and Data Rate choices…

For the Traffic Channel:

Radio Config

Available Data Rates (bps)

RC1

1200, 2400, 4800, or 9600

RC2

1800, 3600, 7200, or 14400

RC3

1500, 2700, 4800, or 9600

RC4

1500, 2700, 4800, or 9600

RC5

1800, 3600, 7200, or 14400

For the Supplemental Traffic Channels:

Radio Config

Available Data Rates (bps)

RC1

9600

RC2

14400

RC3

1500, 2700, 4800, 9600, 19200, 38400, 76800, or 153600

RC4

1500, 2700, 4800, 9600, 19200, 38400, 76800, 153600, or 307200

RC5

1800, 3600, 7200, 14400, 28800, 57600, 115200, or 230400

For the OCNS Channel:

OCNS

Available Data Rates (bps)

 

1200,1500,1800,2400,2700,3600,4800,7200,9600,14400

Deletes the currently highlighted channels in the Channel Configuration Summary Table and the current configuration. You can highlight multiple channels by holding down the CTRL key while selecting the channels. You can also use the SHIFT key to select a succession (group) of channels.

3GPP2

Channel Number

displays the channel number selected in the Channel Configuration Summary Table. You can change the channel configuration or add individual channels using the Add Channel button at the top of the table.

Name

Displays the channel type or name that is selected in the Channel Configuration Summary Table.

State

Selections: On, Off

Default: On

Sets the state of the selected channel to either on or off. The icon at the right of the entry box displays the valid selections.  

Power 

Range: -60 to 0 dB

Default: 0.00 dB

Sets the power of the selected channel.

Radio Config

displays the Radio Config value of the selected channel. This value was set when the predefined configuration was selected or the channel was added as a new channel.

Data Rate

Displays the data rate setting of the selected channel. This value was set when the predefined configuration was selected or the channel was added as a new channel.

Walsh Code

Range: 0 to 63

Default: 0

Sets the Walsh Code for the selected channel.

Data

Allows you to select or specify the data for the selected channel. The icon at the right of the entry box opens the ClosedData Source Selection dialog box

The Data Source Selection dialog box allows you to select from Random, PN9, MAC Data, Sync Standard or User Defined Bits.

To select from the following data types, click the desired radio selection:

Random

Provides random signal generator data. If this is the selection, you are returned to the Channel Setup pane.

PN9

Provides a pseudo-random bit sequence containing 511 bits (29-1). When there are not enough bits left in the PN sequence to fill a frame, the software repeats the data sequence. When the maximum length is reached, it truncates any remaining data. If this is the selection, you are returned to the Channel Setup pane.

Sync Standard

provides the configuration of Protocol Revision Level, Minimum Protocol Revision Level, System Identification, Network Identification, Frequency Assignment .

User Defined Bits

Opens the Closeduser data entry area, which lets you customize the transmitted data.

The user data entry area contains buttons to import, export, or clear user data along with the ability to insert PN9 data. Optionally you can manually insert or delete data. To manually insert data, simply place the cursor within the data entry area or highlight existing bits, and insert data. There are three ways to insert data: 

(The key board shortcuts Ctrl+C and Ctrl+V work for user data entry.)

To delete data, simply place the cursor at the desired location within the data or highlight bits, and delete the data. The key board shortcut Ctrl+Z also deletes highlighted data.

The maximum number of bits for the user data entry area is 65,536, which is also the maximum file size.

The expanded area has four buttons that can be used to manipulate data for the channel.

The five buttons in the expanded area are:

Import

Loads a user-defined pattern from a selected location. When you select this button, the Open user defined data dialog box appears for navigating to and selecting the desired file. An imported file automatically updates the user data entry area. The software accepts the following file types:

The maximum file size is 65,536 bits. If the imported file is larger than 65,536 bits, the software truncates the bits to conform to the maximum file size.

Export

Saves the current data pattern, showing in the user data entry area, to a file. When you select this button, a Save user defined data dialog box appears for navigating to the location where you can save the file. The software saves the user data as one of the following selected file types:

Clear

Clears all data showing in the user data entry area.

Insert PN9

Inserts a fixed pattern pseudo-random bit sequence containing 511 bits (29-1) into the user data entry area. The software generates this fixed pattern in accordance with the CCITT recommendation O.153. Repeated clicking of this button adds additional PN9 sequences until the software attains the maximum file size of 65,536 bits. The software truncates data in excess of the maximum file size.

To edit the data pattern, insert the cursor at the desired point in the file and click Insert PN9, or enter the information manually using the keyboard keys 1 and 0. The software inserts the data at the cursor position and truncates all data in excess of 65,536 bits.

Channel Coding

Selections: On, Off

Default: Off

This setting is only for the paging channel and sets whether the paging channel uses coded or uncoded data.

On

The channel uses uncoded data.

Off

The channel uses coded data.

Protocol Revision Level

Range: 0 to 511

Default: 6

Sets the protocol revision level for Sync channel.

Minimum Protocol Revision Level

Range: 0 to 511

Default: 6

Sets the minimum protocol revision level for Sync channel.

System Identification

Range: 0 to 511

Default: 0

Sets the system identification in Sync channel.

Network Identification

Range: 0 to 511

Default: 0

Sets the network identification in Sync channel.

Frequency Assignment

Range: 0 to 2016

Default: 387

Sets the frequency assignment field in Sync channel.

Channel Coding Parameters

RPC Pattern

Choice:Up/Down; Down/Up; All Up; All Down; User Defined Bits

Select a data type using the RPC Selection dialog box.

User Defined Bits

Opens the Closeduser data entry area, which lets you customize the transmitted data.

The user data entry area contains buttons to import, export, or clear user data along with the ability to insert PN9 or PN15 data. Optionally you can manually insert or delete data. To manually insert data, simply place the cursor within the data entry area or highlight existing bits, and insert data. There are three ways to insert data: 

(The key board shortcuts Ctrl+C and Ctrl+V work for user data entry.)

To delete data, simply place the cursor at the desired location within the data or highlight bits, and delete the data. The key board shortcut Ctrl+Z also deletes highlighted data.

The maximum number of bits for the user data entry area is 65,536, which is also the maximum file size.

The expanded area has four buttons that can be used to manipulate data for the channel.

RPC Number of Steps

Range: 1-80

Enter the RPC Number of Steps value when RPC Pattern 'UP/Down' or 'Down/Up' is used.

FPC MODE

Displays Forward Power Control mode.

Frame Offset

Displays Frame Offset.

MAC Data

Select a data type using the Data Source Selection dialog box. Mac Data is used when Forward channel data is 'Mac Data' (default).

FCH Coding Type

Set the FCH Coding Type:

SCH Coding Type

Set the SCH Coding Type:

Graphs

CDP

Shows the Code Domain Power (CDP) graph. This graph shows the position and power level of each channel, relative to the Walsh Code applied. Select the channel setup in the Closedtree view to view the CDP distribution for that carrier.

Click on a Closedchannel in the graph to view the parameter selections for that channel.

Hold the cursor over any individual channel to view a Closedtool tip showing the channel number, type, Walsh Code, rate, and power.

Bit Reverse / Hadamard

Toggles between two code order display formats, Hadamard and Bit Reverse.

Hadamard uses an algorithm that displays each Walsh code in sequence and the composite representation of the traffic channel.

Bit Reverse uses an algorithm that rearranges the location of the bits of data such Closedthe bit in most significant bit (MSB) position is rearranged and placed into the least significant bit (LSB) position and so on until all of the bits are rearranged.

ClosedExample…

Original Data

1

1

0

1

1

1

0

1

Original Location

0

1

2

3

4

5

6

7

Original Location in Binary (MSB … LSB)

000

001

010

011

100

101

110

111

Location after Bit Reverse (MSB … LSB)

000

100

010

110

001

101

011

111

New Location

0

4

2

6

1

5

3

7

Interleaved Data

1

1

0

0

1

1

1

1

Each channel is also displayed as a bar where the height of the bar is proportionately representative of the channel's power and the width of the bar is proportional to the data rate.

CCDF

Shows the Complimentary Cumulative Distribution Function (CCDF) graph. This graph shows the plot and peak-to-average values for the current carrier. This topic describes the CCDF functionality using the graph in the Channel Setup view.

The CCDF graph displays the probability (in percentage) of the generated carrier's calculated peak-to-average power ratio (measured in dB) meeting or exceeding a certain level. The table to the left of the CCDF plot displays the calculated peak-to-average values for the carrier. For additional information, see Understanding CCDF Curves.

Click Generate or Generate and Download from the main tool bar to generate an I/Q waveform and plot the CCDF graph using the current channel configuration. Any changes to the channel configuration setup do not appear on the graph until you generate the waveform. The status bar at the bottom of the screen shows waveform generation progress.

Each time you adjust parameters and generate a waveform, a plot is added to the Closedgraph. The graph retains your three most recent plots (in shades of gray), allowing you to make comparisons of waveform characteristics.

Use the buttons shown below to plot the Gaussian data, reference data and generated waveform data to the CCDF graph. The graph's initial state shows only the Gaussian curve (blue) until you generate a waveform.

Gaussian

Toggles the view of the band-limited Gaussian noise curve (blue).

Reference

Toggles the view of the reference curve (red). The reference appears as a flat line until you generate a waveform and click the Acquire Ref. button

Acquire Ref.

Sets the current waveform curve to yellow and the reference curve to red. Click the Reference button to view the reference curve.