cdma2000

These settings control the real-time baseband and cdma2000 Reverse Link Channel Settings.

1. General

2.Absolute Power Levels

State

Even Second Delay (chips)

Long Code State (Hex)

Trigger Advance (chips)

Long Code Mask (Hex)

 

Chip Rate

 

Link Type

 

Filter

 

Operating Mode

 

1. General

State

Choice: On | Off

Sets the operating state of the channel.

[:SOURce]:RADio:CDMA2000[:BBG]:[STATe] 1|0|ON|OFF

[:SOURce]:RADio:CDMA2000[:BBG]:[STATe]?

Long Code State (Hex)

Long Code is a PN Sequence that is used for scrambling on the Forward CDMA channels and spreading on the Reverse CDMA channels.

Range: 0x00000000000 to 0x3FFFFFFFFFF

Sets the long code state of the link, which allows a 42-bit binary number to be entered .

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:LCSTate <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:LCSTate?

Long Code Mask (Hex)

Long Code Mask is a 42-bit binary number that creates the unique identity of the long code.

Range: 0x00000000000 to 0x3FFFFFFFFFF

Sets the long code mask of the link.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:LCMask <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:LCMask?

Chip Rate

Range: 1kcps to 1.300 Mcps

Default: 1.228800 Mcps

Sets the chip rate of the link. The default value (1.228800 Mcps) is in accordance with the IS-2000 specification.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:CHIPrate <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:CHIPrate?

Link Type

Choice: Forward | Reverse

Sets the link type of the cdma2000 system. It only supports the reverse link in this version.

Filter

Choice: Root Nyquist | Nyquist | Gaussian | Rectangle | IS95 | IS95 w/EQ | IS95 Mod | IS95 Mod w/EQ | UN3/4 GSM Gaussian |User FIR Filter | User File

Default: Root Nyquist

Edit the Filter Type for the cdma2000 link by clicking on the cell. Then click on the dialog box icon to launch the Filter Setup Dialog box.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer RNYQuist|NYQuist|GAUSsian|RECTangle|IS95|IS95_EQ|IS95_MOD|IS95_MOD_EQ|AC4Fm|UGGaussian|"<user FIR>"bnnb hnb

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer?

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:ALPHa <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:ALPHa?

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:BBT <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:BBT?

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:CHANnel EVM|ACP

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:FILTer:CHANnel?

Operating Mode

Choice: RadioConfig 1/2 Traffic | RadioConfig 1/2 Access | RadioConfig 3/4 Traffic | RadioConfig 3/4 Enhanced Access | RadioConfig 3/4 Common Control

Sets the operating mode of the link.

[:SOURce]:RADio:CDMA2000[:BBG]:LMODe RT12|RA12|RT34|RE34|RC34

[:SOURce]:RADio:CDMA2000[:BBG]:LMODe?

Even Second Delay (chips)

Range: 0.5 to 128

The even second clock pulse sets the delay to align the RF with the trigger. When the noise function is set to ON, this value will increase.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:ESDelay <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:ESDelay?

Trigger Advance (chips)

Range: 0 to 2457599

Sets the number of chips to advance the trigger time slot for the reverse link.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TADVance <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TADVance?