Real Time
|
|
|
This table enables you to view the key parameters for the channels in each timeslot. Double-clicking a row activates the setup tables for that timeslot. You can use a maximum of 16 timeslots per carrier.
Opens a
drop-down menu
of predefined channel configuration selections. Double-clicking a configuration
replaces the current configuration in the Channel Configuration window
and displays it at the top of the window.
Opens a
drop-down menu
which allows you to select a pattern to apply to all 16 timeslots rather
than manually editing the parameters for individual timeslots.
Click each of the following for descriptions of available choices.
|
All On |
activates the data rate control channel in all timeslots. |
|
75% On |
activates the data rate control channel in 75 percent of the timeslots. Starting with TS#4, the traffic channel is disabled in every fourth timeslot. |
|
50% On |
activates the data rate control channel in 50 percent of the timeslots. Starting with TS#1, the traffic control channel is activated in every other timeslot. |
|
25% On |
activates the data rate control channel in 25 percent of the timeslots. Starting with TS#4, the traffic channel is activated in every fourth timeslot. |
|
All Off |
turns off the data rate control channel in all timeslots. |
|
Mixed |
activates the data rate control channel in a random number of timeslots. |
|
0 (0000) |
sets the data rate control channel data to 0000 in all timeslots. 0 represents this selection. |
|
1 (0001) |
sets the data rate control channel data to 0001 in all timeslots. 1 represents this selection. |
|
2 (0010) |
sets the data rate control channel data to 0010 in all timeslots. 2 represents this selection. |
|
3 (0011) |
sets the data rate control channel data to 0011 in all timeslots. 3 represents this selection. |
|
4 (0100) |
sets the data rate control channel data to 0100 in all timeslots. 4 represents this selection. |
|
5 (0101) |
sets the data rate control channel data to 0101 in all timeslots. 5 represents this selection. |
|
6 (0110) |
sets the data rate control channel data to 0110 in all timeslots. 6 represents this selection. |
|
7 (0111) |
sets the data rate control channel data to 0111 in all timeslots. 7 represents this selection |
|
8 (1000) |
sets the data rate control channel data to 1000 in all timeslots. 8 represents this selection. |
|
9 (1001) |
sets the data rate control channel data to 1001 in all timeslots. 9 represents this selection. |
|
A (1010) |
sets the data rate control channel data to 1010 in all timeslots. 10 represents this selection. |
|
B (1011) |
sets the data rate control channel data to 1011 in all timeslots. 11 represents this selection. |
|
C (1100) |
sets the data rate control channel data to 1100 in all timeslots. 12 represents this selection. |
|
D (1101) |
sets the data rate control channel data to 1101 in all timeslots. 13 represents this selection. |
|
E (1110) |
sets the data rate control channel data to 1110 in all timeslots. 14 represents this selection. |
|
F (1111) |
sets the data rate control channel data to 1111 in all timeslots. 15 represents this selection. |
|
Mixed |
randomly assigns a mixture of the above selections as the data rate control channel data across all timeslots. |
|
0 |
sets the data rate control channel cover to 0 in all timeslots. |
|
1 |
sets the data rate control channel cover to 1 in all timeslots. |
|
2 |
sets the data rate control channel cover to 2 in all timeslots. |
|
3 |
sets the data rate control channel cover to 3 in all timeslots. |
|
4 |
sets the data rate control channel cover to 4 in all timeslots. |
|
5 |
sets the data rate control channel cover to 5 in all timeslots. |
|
6 |
sets the data rate control channel cover to 6 in all timeslots. |
|
7 |
sets the data rate control channel cover to 7 in all timeslots. |
|
Mixed |
randomly assigns a mixture of the above selections as the data rate control channel cover across all timeslots. |
|
All On |
|
|
75% On |
activates the acknowledgement channel in 75 percent of the timeslots. Starting with TS#4, the ACK channel is disabled in every fourth timeslot. |
|
50% On |
activates the acknowledgement channel in 50 percent of the timeslots. Starting with TS#1, the ACK channel is activated in every other timeslot. |
|
25% On |
activates the acknowledgement channel in 25 percent of the timeslots. Starting with TS#4, the ACK channel is activated in every fourth timeslot. |
|
All Off |
turns off the acknowledgement channel in all timeslots. |
|
Mixed |
activates the acknowledgement channel in a random number of timeslots. |
|
0s |
sets the acknowledgement channel data to 0 in all timeslots. |
|
1s |
sets the acknowledgement channel data to 1 in all timeslots. |
|
01.. |
alternates 0 and 1 as the acknowledgement channel data across all timeslots. |
|
10.. |
alternates 1 and 0 as the acknowledgement channel data across all timeslots. |
|
Mixed |
randomly assigns a mixture of 0s and 1s as the acknowledgement channel data across all timeslots. |
|
All On |
activates the data source control channel in all timeslots. |
|
75% On |
activates the data source control channel in 75 percent of the timeslots. |
|
50% On |
activates the data source control channel in 50 percent of the timeslots. |
|
25% On |
activates the data source control channel in 25 percent of the timeslots. |
|
All Off |
turns off the data source control channel in all timeslots. |
|
Mixed |
activates the data source control channel in a random number of timeslots. |
|
0 |
sets the data source channel to 0 in all timeslots. |
|
1 |
sets the data source channel to 1 in all timeslots. |
|
2 |
sets the data source channel to 2 in all timeslots. |
|
3 |
sets the data source channel to 3 in all timeslots. |
|
4 |
sets the data source channel to 4 in all timeslots. |
|
5 |
sets the data source channel to 5 in all timeslots. |
|
6 |
sets the data source channel to 6 in all timeslots. |
|
7 |
sets the data source channel to 7 in all timeslots. |
|
Mixed |
randomly assigns a mixture of the above selections as the data source control channel across all timeslots. |
|
All On |
activates the RRI channel in all timeslots. |
|
75% On |
activates the RRI channel in 75 percent of the timeslots. |
|
50% On |
activates the RRI channel in 50 percent of the timeslots. |
|
25% On |
activates the RRI channel in 25 percent of the timeslots. |
|
All Off |
turns off the RRI channel in all timeslots. |
|
Mixed |
activates the RRI channel in a random number of timeslots. |
|
0(0000) |
sets the RRI channel data to 0000 in all timeslots |
|
1(0001) |
sets the RRI channel data to 0001 in all timeslots. |
|
2(0010) |
sets the RRI channel data to 0010 in all timeslots. |
|
3(0011) |
sets the RRI channel data to 0011 in all timeslots. |
|
4(0100) |
sets the RRI channel data to 0100 in all timeslots. |
|
5(0101) |
sets the RRI channel data to 0101 in all timeslots |
|
6(0110) |
sets the RRI channel data to 0110 in all timeslots. |
|
7(0111) |
sets the RRI channel data to 0111 in all timeslots. |
|
8(1000) |
sets the RRI channel data to 1000 in all timeslots. |
|
9(1001) |
sets the RRI channel data to 1001 in all timeslots. |
|
A(1010) |
sets the RRI channel data to 1010 in all timeslots. |
|
B(1011) |
sets the RRI channel data to 1011 in all timeslots. |
|
C(11100) |
sets the RRI channel data to 1100 in all timeslots. |
|
D(11101) |
sets the RRI channel data to 1101 in all timeslots. |
|
E(1110) |
sets the RRI channel data to 1110 in all timeslots. |
|
F(1111) |
sets the RRI channel data to 1111 in all timeslots. |
|
Mixed |
randomly assigns a mixture of the above selections as the RRI channel data across all timeslots. |
|
0 |
sets the RRI subpacket index to 0 in all timeslots. |
|
1 |
sets the RRI subpacket index to 1 in all timeslots. |
|
2 |
sets the RRI subpacket index to 2 in all timeslots. |
|
3 |
sets the RRI subpacket index to 3 in all timeslots. |
|
Mixed |
randomly assigns a mixture of the above selections as the RRI subpacket index across all timeslots. |
|
All On |
configures the Auxiliary Pilot channel in 2nd half slots in all slots. |
|
75% On |
configures the Auxiliary Pilot channel in 2nd half slots in 75 percent of the slots. |
|
50% On |
configures the Auxiliary Pilot channel in 2nd half slots in 50 percent of the slots. |
|
25% On |
configures the Auxiliary Pilot channel in 2nd half slots in 25 percent of the slots. |
|
All Off |
turns off the Auxiliary Pilot channel in all 2nd half slots. |
|
Mixed |
configures the Auxiliary Pilot channel in 2nd half slots in a random number of slots. |
Displays the number of the timeslot for the displayed parameters.
Selections: On, Off
Default: On
Sets the state of the data rate control (DRC) channel for each slot.
Range: 0 to 15
Default: 15
Sets the fixed, 4-bit data rate control (DRC) pattern, indicating the selected serving sector and the requested data rate on the forward traffic channel.
Range: 0 to 7
Default: 7
Sets the 8-ary Walsh cover for the data rate control (DRC) channel.
Selections: On, Off
Default: On
Sets the acknowledgement channel state for each slot.
Range: 0 to 1
Default: 1
Sets the acknowledgement channel information bit to either 0 or 1.
Selections: On, Off
Default: On
Sets the data source control (DSC) on or off for the specified slot position.
Range: 0 to 7
Default: 7
Sets the data source control value.
Selections: On, Off
Default: On
Sets the reverse rate indicator channel state for each slot.
Range: 0 to 15
Default: 1
Sets the 4-bit payload index when using manual mode.
Range: 0 to 3
Default: 0
Sets the 2-bit subpacket index when using manual mode.
Selections: On, Off
Default: On
Selects the 1st half slot for auxiliary pilot channel configuration when using manual mode.
Selections: On, Off
Default: On
Selects the 2nd half slot for auxiliary pilot channel configuration when using manual mode.
Related Topic