5. Dual ARB

Instrument: 1 2 3 4 5 6 7 8 9

The following figure is a sample of all the supported instruments, so some parameters may not apply to your instrument and others may not be shown.

Signal Generators Instrument Controls

5. Dual ARB (Signal Generators)

ARB Sample Clock

VCO Clock

Waveform Runtime Scaling

I/Q Modulation Filter

I/Q Output Filter

Modulation Attenuation Mode

Modulation Attenuation

High Crest Mode

ARB Reference

Reference Frequency

ARB Reference

Choice: Internal | External

Default: Internal

Double-click or use the drop-down menu to select the signal generator’s ARB reference source.

Internal the instrument uses its internally generated 10 MHz signal as the reference source.

External the instrument uses an external signal as the reference frequency for the baseband I/Q signal. See the signal generator’s user’s guide for information on external references.

This parameter is not available for all instrument model numbers and may be grayed out.

ARB Sample Clock

Range: 1 KHz to 125 MHz

Default: 100 MHz

The sample clock rate of the instrument is automatically calculated by the software. The range depends on the connected instrument.

High Crest Mode

Choice: Off | On

Default: Off

Double-click or use the drop-down menu to enable or disable the instrument's high crest mode.

On processes high-crest-factor arbitrary I/Q waveforms with less distortion. For crest factors higher than 4 dB, you should reduce I/Q Modulation Attenuation levels by 1 dB for each dB above that level. High crest mode reduces the maximum output level and degrades power level accuracy.

Off disables the high crest mode.

This parameter is not available for all instrument model numbers and may be grayed out.

I/Q Modulation Filter

Choice: Auto | 2.1 MHz | 40 MHz | Through

Default: Auto

Double-click or use the drop-down menu to select an I/Q modulation filter value.

This parameter is not available for all instrument model numbers and may be grayed out.

I/Q Output Filter

Choice: Auto | 40 MHz | Through

Default: Auto

Double-click or use the drop-down menu to select an I/Q output filter value.

This parameter is not available for all instrument model numbers and may be grayed out.

Modulation Attenuation Mode

Choice: Auto | Manual

Default: Auto

Set the modulation attenuation mode for the I/Q modulator to automatic or manual.

AUTO the instrument optimizes the modulation attenuation for the current conditions.

Manual applies the value set in the Modulation Attenuation cell.

Modulation Attenuation

Range: 0 to 40 dB (minimum increment 0.01 )

Default: 6.00 dB

Use this parameter to reduce the signal level driving the I/Q modulation block. Adjusting the attenuation may reduce signal distortion and improve the overall dynamic range.

Set the Modulation Attenuation Mode to Manual to enable this parameter.

Reference Frequency

Range: 0.250 to 100.00 MHz

Default: 10.00 MHz

Enter a frequency value when using an externally supplied reference signal. See the signal generator’s user’s guide for information on external references.

Set ARB Reference to External to enable this parameter.

This parameter is not available for all instrument model numbers and may be grayed out.

VCO Clock

Choice: Internal | External

Default: Internal

This parameter is not available for all instrument model numbers and may be grayed out.

Waveform Runtime Scaling

Range: 1 to 100% (100% = no scaling)

Default: 92%

Enter a scaling value for the instrument to apply to the waveform while it is playing. Use scaling to get the best dynamic range without overflowing the I and Q digital-to-analog converters (DAC) and to reduce the overshoot associated with the DAC interpolation filter. Waveform Runtime Scaling does not change the data in the waveform file.