ETSI-301-893

1. Basic 2. Signal Configuration 3. Burst Configuration

Trial IDs

Number of Trials

Interval Between Trials

Radar Type

Standard Version

Operating Frequency Band

Number of Bursts

Variable Burst Interval Time

Burst Interval Time

Interval Between Bursts

Pulse Width

Pulse Repetition Frequency

Number of Different PRFs

Pulses per Burst for Each PRF

Chirp Width

Single Pulse/Packet Based

Difference Between PRF

1. Basic

Trial IDs

Displays the trial ID range included in the current ETSI 301 893 radar profile.

Number of Trials

Range: 1 to 200

Default: 20

Couplings: Setting Number of Trials here has the same effect as setting Number of Trials in the corresponding row of the trial list setting table under DFS node.

Enter the number of trials for the current ETSI radar profile.

Interval Between Trials

Range: 0.0 ~ 600.0 s

Default: 0.0 s

Set the interval time between trials.

Radar Type

Choices: Reference | Type 1 | Type 2 | Type 3 | Type 4 | Type 5 | Type 6

Default: Reference

Couplings: Setting Radar Type here has the same effect as setting Radar Type in the corresponding row of the trial list setting table under DFS node.

Select a radar type for the current ETSI radar profile. For the detailed description of each type, refer to ETSI Radar Profiles.

Standard Version

This cell is read only. It displays the selected standard version for a specific Radar Profiles.

Operating Frequency Band

Choices: Others| 5600 MHz to 5650 MHz

Default: Others

Couplings: This cell is only visible when the Standards of Radar Profiles is selected to be ETSI 301 893.

Set the Operating Frequency Band to 5600 MHz to 5650 MHz when making CAC and Off-Channel CAC requirements test in 5600 MHz to 5650 MHz band. For other test cases, set Operating Frequency Band to Others.

2. Signal Configuration

Number of Bursts

Range: 1 to 144; Actually, the maximum number of bursts depends on the capability of the connected instrument and the Radar Type.

Default: 1

Couplings: Setting Number of Bursts here has the same effect as setting the Number of Bursts in the corresponding row of the trial list setting table under DFS node.

Defines the number of bursts in a trial.

Variable Burst Interval Time

Value: False | True

Default: False

Sets whether to use variable burst interval time.

False - This is the default selection and is intended for backwards compatibility.

True - The burst interval times (BIT) of different bursts will be randomly generated, based on the min/max range. In the Trial List Table, you can click the ‘+’ to see the actual BITs for different bursts, and you can change a certain BIT to a different value (but should still remain within the min/max range).

Burst Interval Time

Range: 45.0 s to 60.0 s

Default: 45.0 s

Couplings: This parameter is read only and is only displayed when Variable Burst Interval Time is set to True.

Displays the variable burst interval time (BIT).

Max

Displays the upper limit of the range.

Min

Displays the lower limit of the range.

Step

Displays the resolution of random value selection.

Interval Between Bursts

Range: 0 to 600 s

Default: 0 s

Couplings:

Setting Interval Between Bursts here has the same effect as setting Interval Between Bursts in the corresponding row of the trial list setting table under DFS node.

This parameter is read only and is only displayed when Variable Burst Interval Time is set to False.

Enter the interval time between bursts. For the concept of the interval time between bursts, refer to ETSI 301 893 Radar Profiles.

3. Burst Configuration

Pulse Width

Displays the pulse width. If the pulse width of the selected radar type is a range instead of a fixed value, another three parameters will be displayed under this cell, step, min, and max.

Max

Displays the upper limit of the range.

Min

Displays the lower limit of the range.

Step

Displays the resolution of random value selection.

Pulse Repetition Frequency

Displays the Pulse Repetition Frequency (PRF). If the PRF of the selected radar type is a range instead of a fixed value, another three parameters will be displayed under this cell, step, min, and max.

Max

Displays the upper limit of the range.

Min

Displays the lower limit of the range.

Step

Displays the resolution of random value selection.

Number of Different PRFs

Displays the number of different PRFs in a burst for the selected radar type.

Pulses per Burst for Each PRF

Displays the number of pulses for each PRF in one burst.

Chirp Width

This cell is only visible when Radar Type is set to type 4 and it displays the bandwidth of the chirp radar signal,

Single Pulse/Packet Based

This cell is only visible when Radar Type is set to type 5 or type 6 and it displays the way that the pulses with different PRFs are arranged. For details about single pulse based and signal packet based, refer to ETSI 301 893 Radar Profiles.

Difference Between PRF

This cell is only visible when Radar Type is set to type 5 or type 6 and it displays the difference between PRFs.

In ETSI radar profiles, type 5 and type 6 use 2 or 3 different PRF values. For type 5, the difference between PRF values shall be chosen between 20 and 50 Hz. For type 6, the difference between PRF values shall be chosen between 80 to 400 Hz.

Max

Displays the upper limit of the range.

Min

Displays the lower limit of the range.

Step

Displays the resolution of random value selection.