Real Time

Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

5G Candidate - F-OFDM

Save to 89600 Setup File

This feature saves the Custom Modulation configuration as a 89600B VSA setup file, simplifying VSA configuration so you can quickly demodulate the signal.

The 89600B VSA uses a parameter called Resource Repeat Index to reduce the length of the Resource Map and Resource Modulation arrays. The N7608B software, however, uses Repetition Start and Repetition Length to indicate the periodicity (how many symbols are repeated) between OFDM symbols. Therefore, a window appears, providing an opportunity for you to adjust these values before saving the setup file.

Repetition Setting Enabled

Choices: On | Off

Default: Off

Enable or disable the repetition setting for the setx file to be exported. If symbol mapping has repeatability, select On to set Repetition Start and Repetition Length to reduce the VSA setup file size, otherwise it should be set to Off.

Repetition Length

Range: 0 to Number of OFDM Symbols

Default: 0

Set the repetition length (in symbols) when generating the 89600 setup file. This parameter indicates the periodicity of the resource setting. Set to zero if there is no periodicity.

Only some of the basic OFDM parameters are saved to the 89600B setup file. You may need to adjust other parameters in the 89600B VSA to achieve optimum demodulation results.

Repetition Start

Range: 0 to Number of OFDM Symbols

Default: 0

Set the repetition start (in symbols) when generating the 89600 setup file. If the Repetition Length is not zero, this parameter indicates the start symbol index for repetition.

Unknown Pilot Enabled

Choices: On | Off

Default: Off

Enable or disable the unknown pilot. If enabled, the pilot resource element will be treated as unknown pilot on the VSA side.

SCMA

For the SCMA resource elements, the resource modulation saved in the VSA setup file is 0, which means unknown.

If more than one data resource configuration has SCMA enabled, only the SCMA parameters of the last configuration are saved to VSA setup file.

A double array is used to save codebook, the dimension order is V-M-K.

For Enabled Layers, each value corresponds to each layer. 1 means enabled. 0 means disabled.

ClosedView SCMA settings in the 89600 VSA.

NOMA

For the NOMA resource elements, the resource modulation saved in the VSA setup file is a dedicated number, which used as an index to QAM Identifiers of 1st and 2nd NOMA user. The QAM identifiers are then used as an index to QAM Levels and QAM Identifier Boost Levels.

ClosedView NOMA settings in the 89600 VSA.

FBMC

A double array is used to save FBMC filter coefficients in the VSA setup file.

VSA setup file cannot support the case if using PPN structure in the source side.

F-OFDM

More selections appear when Modulation Scheme is F-OFDM under 5G Candidate node. The selections in the dropdown menu are related to the number of subbands.

Only the parameters of the selected subband are saved to VSA setup file. The Modulation Scheme is changed to F-OFDM in VSA and the filter settings are also saved (see Filter tab in VSA).

ClosedView F-OFDM settings in the 89600 VSA.

1. Modulation Scheme

Modulation Scheme

Choices: FBMC-OQAM | UFMC | GFDM | F-OFDM

Default: FBMC-OQAM

Select the modulation scheme for 5G.

2.F-OFDM Settings

Min Subcarrier Spacing

Default: 15 kHz

Set the minimum subcarrier spacing across all the subbands. This property will be automatically updated with the equation: Min Subcarrier Spacing = Sample Frequency / Max FFT Size.

Sample Frequency

Range: 1 kHz to 4 GHz

Default: 30.72 MHz

Set the system sampling rate in Hz. All the subbands will share the same sampling rate.

Idle Interval

Range: 0 to 200ms

Default: 4us

Set the idle interval in-between OFDM frames in seconds. When idle interval is set to zero, a continuous waveform will be generated.

Reset

Resets the F-OFDM subband table to default settings.

Add

Adds a subband row to the end of the subband table.

Remove

Removes the selected subband row from the subband table.

Copy

Copies the selected subband row from the subband table.

Subband Name

Set the name of the subband.

Enabled

Enable or disable the selected subband in waveform generation.

Time Offset

Range: 0 to 10 ms

Default: 0

Set the time offset of the subband.

Subband Center

Set the frequency offset of the subband center in Hz relative to DC subcarrier.

Subband Bandwidth

Set the subband bandwidth in Hz.

Subcarrier Spacing

Set the subcarrier spacing of the subband in Hz.

The spacing must be a multiple of the Min Subcarrier Spacing.

Used Subcarriers

Sets the number of subcarriers used in current subband.

Subband Bandwidth = Subcarrier Spacing * Used Subcarriers.

Symbol Duration

Display the duration of one OFDM symbol of the subband. It equals to the inverse of subcarrier spacing.

Number of Symbols

Set the number of OFDM symbols included in one frame.

Cyclic Prefix Length

Opens the Cyclic Prefix Length Closededitor for configuring the length of the OFDM symbols within a frame. You can set each symbol individually or use a preset configuration.

Frame Length

Display the frame length of the subband in seconds.

Boost Level

Range: 0.1 to 10

Default: 1.00

Set the power boost level of the subband.

Filter Information

Bring up the F-OFDM Subband Filter Editor to configure the filter applied to the subband.

Time Frequency Mapping

Displays the time versus frequency graph with different colors designating Lower Band, LTE, and Upper Band frequencies.