Choices: On | Off
Default: Off
Sets the state of the E-PUCH.
Choices: FRC1 | FRC2 | FRC3
Default: FRC3
Sets the E-DCH fixed reference channel type.
Range: -60.00 db to 0.00 db
Default: 0.00 db
Sets the power of the E-PUCH relative to others.
Choices: QPSK | 16QAM
Default: 16QAM
Sets the modulation type used by E-PUCH.
Choices: SF1 | SF2 | SF4 | SF8 | SF16
Default: 1
Displays the spreading factor of RUs that are used by E-PUCH.
Displays the number of resource units allocated to E-DCH.
Choices: STD | PN9 | PN15 | Pattern | 0, 1 Text File
Default: STD
Sets the physical channel payload of E-PUCH.
Range: 1 to 4
Default: 1
Sets the number of E-UCCH.
Range: 0 to 63
Default: 53
Sets the range of E-TFCI.
Range: 1 to 3
Default: 0
Sets the HARQ Process ID of E-DCH.
Choices: PN9 | PN15 | Pattern | 0, 1 Text File
Default: PN9
Sets the TPC value of the E-UCCH.
Displays the transport channel setup for E-DCH. Click
to expand the table and display the individual parameters, which are described below.
Choices: Category1_2 | Category3_6
Default: Category1_2
Sets the Transport Block Size Table of E-DCH.
Choices: PN9 | PN15 | Pattern | 0, 1 Text File
Default: PN9
Sets the payload of E-DCH.
Range: 0 to 63
Default: 14
Sets the E-DCH transport block information.
Displays the transport block size of E-DCH.
Displays the number of blocks of E-DCH.
Displays the CRC size of E-DCH.
Displays the channel coding type of E-DCH.
Displays the TTI value of E-DCH.
Displays the radio frame segment output of E-DCH.
Displays the maximum data rate of E-DCH.
Displays the HARQ parameter setup. Click
to expand the table and display the individual parameters, which are described below.
Choices: NONE | HARQ
Default: NONE
Sets the ARQ feedback type of E-DCH.
Displays the maximum ARQ number of E-DCH.
Range: 0 to 3
Default: 4
Displays the RV factor of none feedback control of E-DCH.
Range: 0: 3
Default: 0,0,0,0
Sets the retransmission sequence for ARQ feedback control.
Choices: ACK ALL | NACK ALL
Default: ACK ALL
Sets the ACK type of E-DCH.
The Resource Unit Setup table enables you to configure the resource unit for each channel.