This block is to configure the Envelope Signal Generator instrument.
Click this button to connect to the instrument after entering the address. This button has three status: Idle, Connecting, Connected.
Idle: No instrument is connected.
Connecting: The software is in the process of connecting to the instrument.
Connected: The software is connected to the instrument.
1. Configuration | 2. Basic | 3. Output |
---|---|---|
|
Enter the instrument address.
Default: N5182B
This parameter displays the model number and serial number of the instrument if the status of Instrument Connection Button is Connected.
Range: 1 Hz to Maximum sample rate supported by the instrument
Default: 15 MSa/s
Set the sample rate of the Envelope Signal Generator. By default, this value is set to three times of the product of the Sample Rate value and Resampling Ratio value in Waveform block and the OSR for Envelope value in Envelope Tracking block.You can set it to a larger value if you like.
Choice: External | Bus
Default: Bus
Set the type of trigger source of the Envelope Signal Generator.
Range: -250 ns to 250 ns
Default: 0
Set the IQ delay of the Envelope Signal Generator.
Choice: On | Off
Default: On
Set the IQ state of the MXG/EXG as Envelope Signal Generator.
Range: -1.5 v to 1.5 v
Default: 0
Set the voltage offset of the Envelope Signal Generator.
Range: 0.1 to 1.1 v
Default: 0.4
Coupling:
If the Envelope Source setting in the Envelope Tracking block is set to From Predistorted Signal or From Non-predistorted Signal, this value will be calculated and filled automatically when you run the measurement.
If the Envelope Source setting in the Envelope Tracking block is set to User Defined, you need to provide the value for this setting.
Set the peak voltage of the envelope signal generator. Refer to Voltage Mapping in Envelope Tracking Measurement for more details about peak voltage.