Real Time

General (Basic LTE FDD Downlink)

The General table in the downlink carrier node enables you to turn the downlink carrier on and off, select a predefined channel configuration, and view the length of the generated waveform.

The Baseband parameters for the downlink carrier are described in Baseband (Basic LTE FDD Downlink).

 

State

Double-click or use the drop-down menu to turn the carrier Off or On.

Channel Configuration

Select a channel configuration with the desired modulation type, bandwidth, and number of resource blocks (RB) from the drop-down list.

The User Defined setting is not selectable until certain parameters are changed, then User Defined is automatically set by the software.

Waveform Generation Length

Choice: 1 slot (0.5 ms) | 2 slots (1.0 ms) | … | 18 slots (9.0 ms) | 19 slots (9.5 ms) | 1 frame (10 ms)

Default: 10 ms

Displays the waveform generation length and this parameter is read only. Total Sample Points is based on the selected Waveform Generation Length and Oversampling Ratio as shown below:

Total Sample Points = Base Sampling Rate (MHz) × Oversampling Ratio × 1000 × Waveform Generation Length (ms).

Figure 1 shows the generic frame structure.

Figure 1. Generic radio frame structure

Shorter waveform length choices (< 10 ms) for this parameter are available only when Minor Enhancement Update (MEU) Option U01 or greater is valid. Refer to Licenses for more information.

Waveform Generation Offset

Range: 0 to 19 slots

Default: 0 slot

Sets the waveform generation offset.

When the waveform generation length or offset is set, Waveform Generation Length + Waveform Generation Offset <= 1 frame (10 ms) is automatically satisfied by the software.

This parameter appears in the software's GUI only when Minor Enhancement Update (MEU) Option U01 or greater is valid. Refer to Licenses for more information.