Use the FRC Wizard to select the Frequency Reference Channel (FRC).
Refer to Channels. Use the FRC Wizard button to open this window.
None | No Test Case Setup is selected. |
Adjacent Channel Selectivity |
Refer to Table 7.2-1, BS reference sensitivity levels |
Blocking |
Refer to Table 7.2-1, BS reference sensitivity levels |
PUSCH in Multipath Fading |
Refer to Tables 8.2.1.5-1 through 8.2.1.5-6. |
Dynamic Range |
Refer to Table 7.3-1, Dynamic Range |
FRC based |
All FRC cases are available |
High Speed Train Condition |
Refer to Table 8.2.4.5-1 |
In-channel Selectivity |
Refer to Table 7.4-1, E-UTRA in-channel sensitivity |
Receiver intermodulation |
Refer to Table 7.4-1. E-UTRA in-channel sensitivity |
Reference Sensitivity Level |
Refer to Table 7.2-1, BS reference sensitivity levels |
UL Timing Adjustment |
Refer to Tables A.7 and A.8 in Annex A. |