5G NR Uplink

Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

Click 5G NR Uplink in the tree view to display the 5G NR Uplink pane shown below. The 5G NR Uplink setup pane is divided into two sections: instrument control buttons (top) and Basic properties.

State On

Turns the application on, generating the real-time IQ signal in the connected instrument with the parameters you set in the software.

[:SOURce]:RADio:NR5G[:BBG][:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G[:BBG][:STATe]?

State Off

Turns the application off, disabling the real-time IQ and RF signals on the connected instrument.

[:SOURce]:RADio:NR5G[:BBG][:STATe] ON|OFF|1|0

[:SOURce]:RADio:NR5G[:BBG][:STATe]?

Update from Instrument

Click this button to retrieve the parameters from the connected instrument.

Preset

Click this button to set the signal generator to a factory-defined or user-defined state.  

Refer to the signal generator's user's guide for information on setting a user-defined state.

:SYSTem:PRESet

*RST

DC Cal

Click the DC Cal button to execute an I/Q DC calibration to minimize errors associated with offset voltages.  

DC Cal minimizes I/Q offset errors for a single frequency only and must be repeated if the signal generator's settings change.

Download a waveform to set the correct parameters for the target instrument and activate this button.

You can set this calibration to occur automatically. See Perform DC I/Q Calibration.

:CALibration:IQ:DC

*OPC

Power Search

Set ALC to Off to activate this button.

Click the Power Search button to execute a manual power search calibration. This is an internal calibration routine that improves output power accuracy when the ALC is turned off. A power search is recommended for pulse-modulated signals with pulse-widths less than two microseconds.

Download a waveform to set the correct parameters for the target instrument.

[:SOURce]:POWer:ALC:SEARch ONCE

*OPC

1. Basic

3GPP Version

Default (fixed): V16.2.0 (2020-06)

This read-only field display the supported version of 3GPP specifications:

TS 38.211 Physical Channels and Modulation

TS 38.212 Multiplexing and Channel Coding

TS 38.213 Physical Layer Procedures for Control

TS 38.214 Physical Layer Procedures for Data

Capability

Choice: Waveform Playback | Real-time Uplink

Default: Waveform Playback

Select the capability of 5G signal simulation.

Sample Rate

Range: 20 MHz to 12 GHz

Default: 122.88 MHz (61.44 MHz if numerology = 15 kHz)

This parameter is read-only. The sample rate is automatically calculated to meet the requirement of waveform settings and connected instrument.

Phase Compensation

Choices: Auto | Manual | Off

Default: Auto

Set the phase compensation mode on the baseband signal before upconversion. For real-time uplink, phase compensation is calculated using the FPGA inside the instrument. Phase compensation is not applicable for PRACH carrier.

Radio Frequency

Range: 0 to 100 GHz

Default: 1 GHz

Set the Radio Frequency when doing the phase compensation on baseband signal, it is automatically coupled with the frequency of instrument when Phase Compensation is set to Auto, and can be edited when Phase Compensation is set to Manual, but not visible when Phase Compensation is Off.

Total Number of Antennas

Choices: 1 | 2

Default: 1

Set the number of antennas for each generation, it is used for MIMO configuration, there is a parameter called 'Antenna Port(s) Generated' for DL-SCH/ULSCH/CSI-RS/SRS to configure the mapping between antenna and logical antenna port.