SYSTem:TDR :FREQuency:
|
Click on a red keyword to view the command details.
See Also
Applicable Models: All with TDR Options (S9x011A/B) (Read-Write) Set/Get stop limit frequency in TDR app. The value change gets effective after TDR preset. |
|
Parameters |
|
<freq> |
Stop limit frequency |
Examples |
SYST:TDR:CAP:FREQ:MAX 9E6 |
Query Syntax |
SYSTem:TDR:CAPability:FREQuency:MAXimum ]? |
Return Type |
Numeric |
Same as the product default stop frequency |
Applicable Models: All with TDR Options (S9x011A/B) (Read-Write) Set/Get start limit frequency in TDR app. The value change gets effective after TDR preset. |
|
Parameters |
|
<freq> |
Start limit frequency |
Examples |
SYST:TDR:CAP:FREQ:MIN 9E3 |
Query Syntax |
SYSTem:TDR:CAPability:FREQuency:MINimum ]? |
Return Type |
Numeric |
Same as the product default start frequency |
Applicable Models: All with TDR Options (S9x011A/B) (Write-only) This command executes a TDR preset. When TDR application is not launched, this command launches it without VNA-TDR GUI. |
|
Examples |
SYST:TDR:PRES |
Default |
Not Applicable |