For more information on the GPIB Command conventions, see GPIB Command conventions
For the measurement, see Detection of E-DCH HARQ ACK Indicator Channel
|
Function |
Queries the Detection of E-DCH HARQ ACK Indicator Channel measurement results and returns the following comma separated values: Integrity Indicator, False ACK/NACK Detection Probability, The number of False Detection Events, and The number of Detection Events. Pass is returned only when. |
|
Query |
Integrity Indicator - see Integrity Indicator
False ACK/NACK Detection Probability
The number of False Detection Events
The number of Detection Events
|
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCh:DEHich?" |
|
Function |
Queries the number of detection events . |
|
Query |
Range: 0 to 99000, 9.91E+37 Resolution: 1 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCh:DEHich:EVENts?" |
|
Function |
Queries the intermediate count of measurements completed in a multi-measurement. |
|
Query |
Range: 0 to 999 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCH:DEHich:ICOunt?" |
|
Function |
Queries the Integrity Indicator for the Detection of E-DCH HARQ ACK Indicator Channel measurement. |
|
Query |
Range: 0 to the number of available integrity indicators. Resolution: 1 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCh:DEHich:INTegrity?" |
|
Function |
Queries the number of missed detection events. |
|
Query |
Range: 0 to 99000, 9.91E+37 Resolution: 1 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCh:DEHich:MEVents?" |
|
Function |
Queries the false ACK/NACK detection probability in %. |
|
Query |
Range: 0.0 to 99.0%, 9.91E+37 Resolution: 0.001 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"FETCh:DEHich:RATio?" |