For more information on the GPIB Command conventions, see GPIB Command conventions
For the measurement, see Detection of E-DCH HARQ ACK Indicator Channel
|
Function |
Sets/queries the trigger arm state for the Detection of E-DCH HARQ ACK Indicator Channel measurement. The trigger arm state determines whether the measurement will be made once then stop (0|OFF (single)), or automatically re-arm upon completion of one measurement and repeat the process (1|ON (continuous)). |
|
Setting |
Range: 1|ON|0|OFF |
|
Query |
Range: 1|0 |
|
*RST Setting |
0 (OFF) |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"SETup:DEHich:CONTinuous OFF" |
|
Function |
Sets/queries the Number_of_Events_to_test. |
|
Setting |
Range: 1000 to 99000 Resolution: 1 |
|
Query |
Same as setting |
|
*RST Setting |
1000 |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"SETup:DEHich:COUNt 1000" |
|
Function |
The command delivers two functions: (1) sets the Detection of E-DCH HARQ ACK Indicator Channel measurement's timeout value, and (2) sets the Detection of E-DCH HARQ ACK Indicator Channel measurement's timeout state to 1 (on). The query form returns the Detection of E-DCH HARQ ACK Indicator Channel measurement's timeout value. |
|
Setting |
Range: 0.1 to 999.9 seconds Unit: S | MS | US | NS |
|
Query |
Same as setting |
|
*RST Setting |
10 s, On |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"SETup:DEHich:TIMeout:STIMe 20s" |
|
Function |
Sets/Queries the Detection of E-DCH HARQ ACK Indicator Channel measurement's timeout state. |
|
Setting |
Range: 1|ON|0|OFF |
|
Query |
Range: 1|0 |
|
*RST Setting |
0(OFF) |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"SETup:DEHich:TIMeout:STATe ON" |
|
Function |
Sets/queries the Detection of E-DCH HARQ ACK Indicator Channel measurement's timeout. |
|
Setting |
Range: 0.1 to 999.9 seconds Resolution: 0.1 second Unit: S | MS | US | NS |
|
Query |
Range: 0.1 to 999.9 |
|
*RST Setting |
10 s |
|
Requirements |
Test Application Revision: A.08.00 and above |
|
Programming Example |
"SETup:DEHich:TIMeout:TIME 5S" |