Two-Cell Test System Ladder Diagrams

Two-Cell Test System Ladder Diagrams

Last updated: January 15, 2009

This section is only applicable to the lab application.

Description

Mobile-Initiated Cell Reselection from W-CDMA/HSPA to GSM/GPRS/EGPRS or W-CDMA/HSPA
(Idle Mode: Camped or Attached)

 

Mobile-Initiated Cell Reselection from GSM/GPRS/EGPRS to W-CDMA/HSPA
(PDP Active, with or without Data Flow)

 

Network-Initiated Cell Reselection from W-CDMA/HSPA to GSM/GPRS/EGPRS
(PDP Active, with or without Data Flow)

 

Network-Initiated Cell Reselection from GSM/GPRS/EGPRS to W-CDMA/HSPA
(PDP Active, with or without Data Flow)

 

Network-Initiated Handover from W-CDMA/HSPA to GSM/GPRS/EGPRS

 

Network-Initiated Handover from GSM/GPRS/EGPRS to W-CDMA/HSPA

Related Topics


Two-Cell Test System