Video Call Ladder Diagrams
Last updated: January 15, 2009
These sections are only applicable to the lab application or to a test application with the required feature license:
These sections are only applicable to the lab application:
UE-Initiated UE-to-UE Video Call Origination Ladder Diagram
UE-Initiated UE-to-UE Video Call Release Ladder Diagram
Test Set-Initiated UE-to-UE Video Call Release Ladder Diagram
UE-Initiated UE-to-8960LAN Video Call Origination Ladder Diagram
External Device-Initiated UE-to-8960LAN Video Call Origination Ladder Diagram
UE-Initiated UE-to-8960LAN Video Call Release Ladder Diagram
Test Set-Initiated UE-to-8960LAN Video Call Release Ladder Diagram
External Device-Initiated UE-to-8960LAN Video Call Release Ladder Diagram