How Do I Use the 34.121 Preset Call Configurations?
 
Last updated: January 15, 2009
 
This section is only applicable to the lab application or feature-licensed test application.
 
 
- 
Press the
 CALL SETUP 
key.
 
- 
 
Set
 Operating Mode 
(
F1
) to
 Cell Off
. 
- 
 
Select
 34.121 Preset Call Configs 
(
F11
). 
- 
 
Select the preset configuration with which you wish to start.
 
- 
 
Select
 Yes 
when asked to "
Overwrite Current Parameters?
". 
- 
 
Set
 Operating Mode 
(
F1
) to
 Active Cell
. 
- 
 
Set any other parameters needed to allow your UE to camp to the test set and establish an HSDPA or HSPA RB test mode connection.
 
- 
 
Power on the UE and wait for it to register with the test set.
 
- 
 
Originate an HSDPA or HSPA RB test mode connection.
 
- 
 
Initiate the measurement(s) needed to perform the selected 34.121 test(s) and perform the test(s).
 
- 
 
To move between 34.121 sub-tests while on a call, use the Transport Channel Reconfiguration to change the parameters that differ between the sub-tests. The presets configure the test set for 3GPP TS 34.121 Table C.10.1.4 sub-test 3 (HSDPA) or Table C.11.1.3 sub-test 1 (HSPA).
 
- 
 
To move between the 34.121 preset call configurations while on a call, use the Transport Channel Reconfiguration to change the parameters that differ between the configurations. See 
34.121 Preset Call Configurations
 for more information.