Sets the output of the audio generator to be ac or dc coupled to the front-panel AUDIO OUT port.
Setting
Range: AC or DC
Query
Range: AC|DC
*RST setting
DC
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:COUPling AC" !Sets the audio generator coupling to AC.
AFGenerator:FREQuency
Function
Sets/queries the frequency of the audio generator. The units (HZ|KHZ|MHZ|GHZ) are optional. If no units are specified, then units default to HZ.
Setting
Range: 1 Hz to 20 kHz
Resolution: 0.1 HZ
Query
Range: 1 Hz to 20 kHz
Resolution: 0.1 Hz
*RST setting
1 kHz
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:FREQUENCY 1000" !Sets the audio generator frequency to 1000 Hz.
AFGenerator:PULSe[:STATe]
Function
Sets/queries the audio generator pulse state.
The pulse state must be on when the test set's audio generator is used for audio stimulation during a decoded audio measurement.
When the state is on, the audio signal from the test set is pulsed at a 10 Hz rate with a 50% duty cycle.
Setting
Range: 0 | OFF | 1 |ON
Query
Range: 0|1
*RST setting
0 (off)
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:PULSE ON" !Sets the audio generator pulse to ON.
AFGenerator:VOLTage[:SAMPlitude]
Function
Sets /queries the amplitude of the audio generator in volts and turns the state to on. The units (V|mV) are optional. If no units are specified, then units default to V.
Setting
Range: 0 to 9 V pk.
Resolution:
0.5 mV pk. <= 1 V pk. output
5 mV pk. > 1 V pk. output
Query
Range: 0 to 9 V pk.
Resolution:
0.5 mV pk. <= 1 V pk. output
5 mV pk. > 1 V pk. output
*RST setting
0 V
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:VOLTAGE 2.1" !Sets the state to on and the output
!voltage to 2.1 volts.
AFGenerator:VOLTage:AMPlitude
Function
Sets/queries the amplitude for the audio generator when the audio generator state is on. The units (V|mV) are optional. If no units are specified, then units default to V.
Setting
Range: 0 to 9 V pk.
Resolution:
0.5 mV pk. <= 1 V pk. output
5 mV pk. > 1 V pk. output
Query
Range: 0 to 9 V pk.
Resolution:
0.5 mV pk. <= 1 V pk. output
5 mV pk. > 1 V pk. output
*RST setting
0 V
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:VOLTAGE:AMPLITUDE 1.414" !Sets the audio generator output
!voltage to 1.414 volts peak.
AFGenerator:VOLTage:STATe
Function
Sets/queries the audio generator state
Setting
0 | OFF | 1 |ON
Query
0|1
*RST setting
0 (off)
Requirements
Test or Lab Application Revision: A.01 and above
Programming Example
OUTPUT 714;"AFGENERATOR:VOLTAGE:STATE ON" !Set the audio generator state to ON.