This section is only applicable to the lab application.
|
Sets/queries the DUT IPv6 server address. See DUT IPv6 P-CSCF Server Address/Address 2 . |
|
|
Range: 0 to 45 characters of an valid IPv6 address, this can be a normal 39- character IPv6 address, a zero compression IPv6 address or a up to 45-character IPv4 address-compatible address (see IPv6 Address Requirements ). Ranges are from |
|
| Same as setting. | |
| Lab Application Revision: I.01.00 and above | |
OUTPUT 714;"CALL:MS:CSCF:PROXy:IP:ADDRess:IP6 'FE80:1111:2222:3333:4444:5555:6666:7777'" ! Sets the DUT P-CSCF Server IPv6 Address to 'FE80:1111:2222:3333:4444:5555:6666:7777'. |
|
| Sets/queries the second DUT IPv6 server address. See DUT IPv6 P-CSCF Server Address/Address 2 . | |
|
Range: 0 to 45 characters of an valid IPv6 address, this can be a normal 39- character IPv6 address, a zero compression IPv6 address or a up to 45-character IPv4 address-compatible address (see IPv6 Address Requirements ). Ranges are from |
|
| Same as setting. | |
| Lab Application Revision: I.01.00 and above | |
OUTPUT 714;"CALL:MS:CSCF:PROXy:IP:ADDRess2:IP6 'FE80:1111:2222:3333:4444:5555:6666:7777'" ! Sets the DUT P-CSCF Server IPv6 Address2 to 'FE80:1111:2222:3333:4444:5555:6666:7777'. |
|
|
Sets/queries the DUT Primary DNS Server IP Address . |
|
|
Range: 0 to 15 characters formatted as A.B.C.D |
|
| Same as setting. | |
OUTPUT 714;"CALL:MS:DNSServer:PRIMary:IP:ADDRess '130.255.255.255'" ! Sets the DUT Primary DNS Server IP Address to 130.255.255.255. |
|
|
Sets/queries the DUT IPv6 DNS Server Address . |
|
|
Range: 0 to 45 characters of an valid IPv6 address, this can be a normal 39- character IPv6 address, a zero compression IPv6 address or a up to 45-character IPv4 address-compatible address (see IPv6 Address Requirements ). Ranges are from |
|
| Same as setting. | |
| Lab Application Revision: G.00.09 and above | |
OUTPUT 714;"CALL:MS:DNSServer:PRIMary:IP:ADDRess:IP6 'FE80:1111:2222:3333:4444:5555:6666:7777'" ! Sets the DUT Primary DNS Server IPv6 Address to 'FE80:1111:2222:3333:4444:5555:6666:7777'. |
|
|
Sets/queries the DUT Secondary DNS Server IP Address . |
|
|
Range: 0 to 15 characters formatted as A.B.C.D |
|
| Same as setting. | |
OUTPUT 714;"CALL:MS:DNSServer:SECondary:IP:ADDRess '130.254.255.255'" ! Sets the DUT Primary DNS Server IP Address to 130.254.255.255. |
|