Last updated: January 15, 2009
GPIB Command Conventions
Function
Sets/queries the UE Loopback Type .
Setting
Range: TYPE1|TYPE2
Query
*RST Setting
Requirements
Test Application Revision: A.05 and above
Lab Application Revision: B.01 and above
Programming Example
OUTPUT 714;"CALL:MS:LOOPback:TYPE TYPE2" ! Sets the MS Loopback Type to Type 2.