CALL:CELL2:SCODe

CALL:CELL2:SCODe

January 16, 2009

This section is only applicable to the lab application.

GPIB Command Conventions

CALL:CELL2:SCODe[:PRIMary]

Function

Sets/queries the cell 2 primary scrambling code.

The actual code number for the primary scrambling code is 16 times the value of this setting. See 3GPP TS 25.213, "Spreading and Modulation (FDD)" for a complete description of the relationship between this index and the actual spreading code number.

This setting can only be changed in idle mode.

(See Cell 2 Overview ).

Setting

Range: 0 to 511

Query

Range: 0 to 511

*RST Setting

127

Requirements

Lab Application Revision: A.01 and above

Programming Example

 
OUTPUT 714;"CALL:CELL2:SCODe 10"
! Sets the cell 2 primary scrambling code to 10.