N1002L33A 800G Solution Bundle
The N1002L33A 800G solution bundle provides the required FlexOTO hardware for 53 GBe DUTs with a Keysight N7733C optical switch. The following table lists the contents of the bundle.
Notice in the following example, you don't have to manage optical switch signal routing or the N1092B acquisition or analysis timing. FlexOTO automatically determines and implements the fastest algorithm for the test setup.
Example 1. Setup with one DUT fixture
In this example, two 800 GBd DUTs are tested each with two groups of four 53 GBd lanes. Each 4-lane group has its own PLL which is indicated by the four colors used to draw the fiber optic cables.
Example 2. Setup with two WDM DUTs
In this example, two 800 GBd DUTs are tested each with eight 53 GBd lanes. Each lane has its own PLL which is indicated by the eight colors used to draw the fiber optic cables.
Example 3. Setup with four WDM DUTs
This final example shows four 4-lane WDM DUTs. Each DUT's output is demultiplexed and connected to four of the N7733A's 16 input ports.