Licensed Features
The Licensed Features tab in the Licensing dialog shows Flex-series application features added by software package licenses listed in the dialog's Licenses tab. These features are not available on their own as a single license.
FlexOTO Package Licensed Features
This table shows all the available features for all FlexOTO license packages. The table also shows if a FlexOTO feature is shared with another license package and has active links to feature topics that are available in this help.
| OPT?1 | Feature | FlexDCA Package Licenses | FlexOTO Package Licenses | |||||
|---|---|---|---|---|---|---|---|---|
| N1010100A (L-RND1) |
N1010200A (L-MFG1) |
N1010300A (L-SNT1) |
N1002000A (L-OTO1) |
N1002014A (L-OTO171) |
N1002048A (L-OTO481) |
N1002128A (L-OTO1281) |
||
| F-AEYE | Advanced Eye Analysis | ■ | ||||||
| F-AFR | Automatic Fixture Removal in TDR Mode | ■ | ||||||
| F-AOP | AWG Waveform Optimization | ■ | ||||||
| F-ATDR | Enhanced Impedance and S-Parameters | ■ | ■ | |||||
| F-AWG | Keysight Arbitrary Waveform Generator Control | ■ | ||||||
| F-C03 | Output Jitter Measurements on Composite Histogram of R03/F30 Edges. | ■ | ||||||
| F-CSIG | Chord Operators (CNRZ-5-EE, ENRZ) | ■ | ||||||
| F-CTDQ | Codeword Error Ratio Transmitter and Dispersion Eye Closure Quaternary measurement for PAM4 | ■ | ■ | |||||
| F-DCLK | Direct Clock | ■ | ||||||
| F-DFE | DFE Enhancements: Pulse Response Optimization. | ■ | ||||||
| F-ENH1 | Enhancements 2020 | ■ | ■ | ■ | ||||
| F-EECQ | Electrical Eye Closure Quaternary measurement | ■ |
■ |
|||||
| F-EQ | Equalizers (CTLE, DFE, LFE) | ■ | ||||||
| F-ESP | Extended S-Parameters | ■ | ||||||
| F-FDR | Fractional Divide Ratio | ■ | ■ | |||||
| F-FEYE | FlexEye Independent Eye Acquisition and Analysis | ■ | ■ | |||||
| F-FLEX | FlexDCA Remote Access Software | ■ | ■ | ■ | ||||
| F-FTUNE | Fast Acquisition for DUT Tuning | ■ | ■ | ■ | ■ | |||
| F-INF | Remote connection from FlexRT on a PC to a UXR-series oscilloscope. | ■ | ||||||
| F-INR | Intrinsic Noise Reduction when using a Precision Time Base. | ■ |
■ |
|||||
| F-IREP | Instrument Report. | ■ | ■ | ■ | ||||
| F-JIT | Enhanced Jitter Analysis | ■ | ||||||
| F-JSA | Jitter Spectrum Analysis and SW Clock Recovery Emulation | ■ | ■ | |||||
| F-LEV | PAM Inner Level Amplitude Adjustment | ■ | ||||||
| F-LSNR | Low SNR TDECQ | ■ | ■ | ■ | ■ | ■ | ||
| F-MMFE | Multi-Mode Fiber Emulation for TDECQ Measurements | ■ | ■ | |||||
| F-OTO | FlexOTO (Optical Test Optimizer) | ■ | ■ | ■ | ■ | ■ | ||
| F-PAM | PAM-N Analysis Software | ■ | ■ | |||||
| F-PAT | Pattern Waveform Analysis | ■ | ||||||
| F-PCOM | Compensates pattern distortion in the recovered clock | ■ | ■ | ■ | ■ | ■ | ■ | |
| F-PEAK | Peak Measurements at Hit Ratio: Overshoot, Undershoot and Peak to Peak Amplitude. | ■ | ■ | |||||
| F-PEECQ | Partial Electrical Eye Closure Quaternary measurement | ■ | ||||||
| F-PFIT | Adds a Pulse Fit signal processing operator. | ■ | ||||||
| F-PLL | FlexPLL application that measures Jitter Transfer Function on devices with a PLL. | ■ | ||||||
| F-PMASK | PAM4 Mask Test Measurements. | ■ | ■ | |||||
| F-POJ | Phase-Only Timing Jitter measurements | ■ | ||||||
| F-PTDQ | Partial TDECQ, Noise Margin, and SER Measurements | ■ | ||||||
| F-RAN | Random Noise: Bandwidth limiting and 802.3cd (η0) support | ■ | ||||||
| F-RRX | Provides a reference receiver Waveform Signal Processing operator that allows joint FFE/DFE optimization | ■ | ■ | |||||
| F-SIM | InfiniiSim-DCA Waveform Transformation Toolset | ■ | ||||||
| F-SKP | Specify pattern for equalizers and jitter mode | ■ | ||||||
| F-SNDR | Signal-to-Noise-and-Distortions Ratio (SNDR) Feature | ■ | ||||||
| F-SW17 | FlexOTO 17 Port Switch Support | ■ | ||||||
| F-SW48 | FlexOTO 48 Port Switch Support | ■ | ||||||
| F-SW128 | FlexOTO 128 Port Switch Support | ■ | ||||||
| F-SWITCH | Optical Switch Direct Control | ■ | ■ | ■ | ■ | ■ | ||
| F-TDEC | NRZ TDEC Measurement | ■ | ■ | |||||
| F-TDQ | TDECQ Measurement and Equalizer | ■ | ■ | |||||
| F-UDI | Unrestricted Data File Import | ■ | ■ | ■ | ■ | ■ | ||
| F-UDMO | User Defined Measurements and Operators | ■ | ■ | |||||
| F-VEC | VEC Measurements. | ■ | ■ | |||||
Characters that identify a feature in the string returned by the *OPT? common programming query.