Internal 50 MHz Calibrator

The Internal 50 MHz Calibrator adjustment establishes the amplitude of an external calibrated signal of 50 MHz (–25 dBm) and adjusts the internal reference oscillator to the same amplitude.

The source signal is provided by a signal generator. A power meter is used to adjust the signal amplitude to –25.00 dBm. The signal is then measured by the VSA. Then the internal 50 MHz reference oscillator amplitude is adjusted to the same level. The internal 50 MHz reference oscillator is used when the instrument performs many of the internal alignments.

Related adjustment: Absolute Amplitude

Required Test Equipment

Test Equipment

Recommended Model Number
(see main equipment list for alternative models)

RF Source 2

E8257D

Power meter

N1914A

Power sensor, low power

8481D

Fixed attenuator, 30 dB

11708A

Cable, Type-N

11500C

Cable, BNC

8120-2582

Adapter, Type-N (f) to Type-N (f)

1250-1472

Connection Setups

Power meter/sensor calibratation

Test Setup